(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for a wide range of applications from transporting cardboard boxes to agricultural products
Adopts high-quality PVC with outstanding oil, chemical, ozone and abrasion resistance.
Can also support transportation of logistics applications to machine parts, steel plates, building boards, etc.
Part Number |
---|
NS52VK0/5BKM-[10-1200/5]X[220-9990/10]-E |
NS52VK0/5BKM-[30-1000/5]X[220-9990/10]-E-[A,B] |
NS82VKG0/15GY-[10-1200/5]X[220-9990/10]-E |
NS82VKG0/15GY-[30-1000/5]X[220-9990/10]-E-[A,B] |
NS82VKG5/5DB-[10-1200/5]X[220-9990/10]-E |
NS82VKG5/5DB-[30-1000/5]X[220-9990/10]-E-[A,B] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Surface Cover Color | Belt Width (mm) | Surface Cover Shape | Endless Type | Belt Length (mm) | Thickness (mm) | Meandering Prevention Crosspiece |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | FLAT BELT | 1 Piece(s) | 10 Day(s) | Black | 10 ~ 1200 | [Waffle] Diamond | Butt Stairs | 220 ~ 9990 | Front side: 0.5; Reverse side: - | NA | ||
- | FLAT BELT | 1 Piece(s) | 10 Day(s) | Black | 30 ~ 1000 | [Waffle] Diamond | Butt Stairs | 220 ~ 9990 | Front side: 0.5; Reverse side: - | A Type / B Type | ||
- | FLAT BELT | 1 Piece(s) | 10 Day(s) | [Gray] Gray | 10 ~ 1200 | [Flat] Flat | Finger | 220 ~ 9990 | Front side: 1.5; Reverse side: - | NA | ||
- | FLAT BELT | 1 Piece(s) | 10 Day(s) | [Gray] Gray | 30 ~ 1000 | [Flat] Flat | Finger | 220 ~ 9990 | Front side: 1.5; Reverse side: - | A Type / B Type | ||
- | FLAT BELT | 1 Piece(s) | 10 Day(s) | Navy Blue | 10 ~ 1200 | [Flat] Flat | Finger | 220 ~ 9990 | Front side: 0.5; Reverse side: 0.5 | NA | ||
- | FLAT BELT | 1 Piece(s) | 10 Day(s) | Navy Blue | 30 ~ 1000 | [Flat] Flat | Finger | 220 ~ 9990 | Front side: 0.5; Reverse side: 0.5 | A Type / B Type |
Loading...
Belt Specifications | Slope / Electrical Conductivity | Surface Cover Material | Vinyl Chloride | Tension Member Material | Polyester |
---|---|---|---|---|---|
No. of Plies | 2 Ply |
How can we improve?
How can we improve?