1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LOGISTAR Tailorbelt-U, High Performance, Antistatic (Part Number)

LOGISTAR Tailorbelt-U, High Performance, Antistatic
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product image is representative and may differ from the actual product. For details of color and surface shape, etc., refer to the catalog.

    * When attaching a meandering prevention bar it is necessary to specify a belt perimeter of 500 mm or more.

Product Description

With fresh and bright color tones, suitable for food and logistics applications

Uses special polyurethane with excellent water-resistance and antifungal properties.
Compliant with the Food Sanitation Act of Japan (Japan's MHLW Ministerial Notification No. 370), the product can be widely used for the transport of bare food to the transport of cardboard, plastic, etc.

Part Number
NS41UG0/2BK-[10-600/5]X[220-9990/10]-E
NS41UG0/2BK-[30-600/5]X[220-9990/10]-E-M[5,​]
NS82UG0/2BK-[10-1200/5]X[220-9990/10]-E
NS82UG0/2BK-[30-1000/5]X[220-9990/10]-E-[A,​M,​MM]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Width
(mm)
No. of Plies Belt Length
(mm)
Meandering Prevention Crosspiece

-

FLAT BELT 1 Piece(s) 8 Day(s) 1010 ~ 6001 Ply220 ~ 9990NA

-

FLAT BELT 1 Piece(s) 10 Day(s) -30 ~ 6001 Ply220 ~ 9990M5 Type / MM Type

-

FLAT BELT 1 Piece(s) 10 Day(s) 1010 ~ 12002 Ply220 ~ 9990NA

-

FLAT BELT 1 Piece(s) 10 Day(s) -30 ~ 10002 Ply220 ~ 9990A Type / M Type / MM Type

Loading...

  1. 1

Basic Information

Belt Specifications Knife Edge / Electrical Conductivity Surface Cover Color Black Surface Cover Material Polyurethane
Surface Cover Shape Flat Endless Type Finger Tension Member Material Polyester
Thickness(mm) Front side: 0.2; Reverse side: -