(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is clean, brightly colored and supports food and logistics applications
Adopts special polyurethane with incredible water and mildew resistance.
Complies with the Food Sanitation Act of Japan (Japanese Ministry of Health, Labour and Welfare Notice No. 370) and can be used widely for transporting unpackaged food, cardboard boxes, or plastic.
Part Number |
---|
MX933BL-[10-1200/5]X[220-9990/10]-E |
MX933BL-[30-1000/5]X[220-9990/10]-E-[A,M,MM] |
NS32UG0/0HS-[10-1200/5]X[220-9990/10]-E |
NS32UG0/0HS-[30-1000/5]X[220-9990/10]-E-[A,M,MM] |
NS41U0/0HSBL-[10-600/5]X[220-9990/10]-E |
NS41U0/0HSBL-[30-600/5]X[220-9990/10]-E-M[5,] |
NS52U0/0HSBL-[10-1200/5]X[220-9990/10]-E |
NS52U0/0HSBL-[30-1000/5]X[220-9990/10]-E-[A,M,MM] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Specifications | Surface Cover Color | Surface Cover Material | Belt Width (mm) | Surface Cover Shape | Endless Type | No. of Plies | Belt Length (mm) | Thickness (mm) | Meandering Prevention Crosspiece |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | FLAT BELT | 1 Piece(s) | 8 Day(s) | 10 | Food Compatible / Knife Edge / Electrical Conductivity / Non-Adhesiveness | [Blue] Sky Blue | Silicon Rubber | 10 ~ 1200 | [Woven Cloth] Woven Fabric | Finger | 2 Ply | 220 ~ 9990 | Front side: 0.2; Reverse side: - | NA | ||
- | FLAT BELT | 1 Piece(s) | 8 Day(s) | - | Food Compatible / Knife Edge / Electrical Conductivity / Non-Adhesiveness | [Blue] Sky Blue | Silicon Rubber | 30 ~ 1000 | [Woven Cloth] Woven Fabric | Finger | 2 Ply | 220 ~ 9990 | Front side: 0.2; Reverse side: - | A Type / M Type / MM Type | ||
- | FLAT BELT | 1 Piece(s) | 8 Day(s) | 10 | Food Compatible / Electrical Conductivity / Non-Adhesiveness | White | [Polyester Impregnated Woven Cloth] PET Canvas | 10 ~ 1200 | - | Butt Stairs | 2 Ply | 220 ~ 9990 | Front side: HS coating; Reverse side: - | NA | ||
- | FLAT BELT | 1 Piece(s) | 8 Day(s) | - | Food Compatible / Electrical Conductivity / Non-Adhesiveness | White | [Polyester Impregnated Woven Cloth] PET Canvas | 30 ~ 1000 | - | Butt Stairs | 2 Ply | 220 ~ 9990 | Front side: HS coating; Reverse side: - | A Type / M Type / MM Type | ||
- | FLAT BELT | 1 Piece(s) | 8 Day(s) | 10 | Food Compatible / Knife Edge / Electrical Conductivity / Non-Adhesiveness | [Blue] Sky Blue | [Polyester Impregnated Woven Cloth] PET Canvas | 10 ~ 600 | - | Finger | 1 Ply | 220 ~ 9990 | Front side: HS coating; Reverse side: - | NA | ||
- | FLAT BELT | 1 Piece(s) | 8 Day(s) | - | Food Compatible / Knife Edge / Electrical Conductivity / Non-Adhesiveness | [Blue] Sky Blue | [Polyester Impregnated Woven Cloth] PET Canvas | 30 ~ 600 | - | Finger | 1 Ply | 220 ~ 9990 | Front side: HS coating; Reverse side: - | M5 Type / MM Type | ||
- | FLAT BELT | 1 Piece(s) | 8 Day(s) | 10 | Food Compatible / Electrical Conductivity / Non-Adhesiveness | [Blue] Sky Blue | [Polyester Impregnated Woven Cloth] PET Canvas | 10 ~ 1200 | - | Butt Stairs | 2 Ply | 220 ~ 9990 | Front side: HS coating; Reverse side: - | NA | ||
- | FLAT BELT | 1 Piece(s) | 8 Day(s) | - | Food Compatible / Electrical Conductivity / Non-Adhesiveness | [Blue] Sky Blue | [Polyester Impregnated Woven Cloth] PET Canvas | 30 ~ 1000 | - | Butt Stairs | 2 Ply | 220 ~ 9990 | Front side: HS coating; Reverse side: - | A Type / M Type / MM Type |
Loading...
Tension Member Material | Polyester |
---|
How can we improve?
How can we improve?