1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mamaline Tailorbelt-U Mirrored Surface, Low Shrinkage, Antibacterial, Antifungal (Part Number)

Mamaline Tailorbelt-U Mirrored Surface, Low Shrinkage, Antibacterial, Antifungal
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product image is representative and may differ from the actual product. For details of color and surface shape, etc., refer to the catalog.

    * When attaching a meandering prevention bar it is necessary to specify a belt perimeter of 500 mm or more.

Product Description

It is clean, brightly colored and supports food and logistics applications

Adopts special polyurethane with incredible water and mildew resistance.
Complies with the Food Sanitation Act of Japan (Japanese Ministry of Health, Labour and Welfare Notice No. 370) and can be used widely for transporting unpackaged food, cardboard boxes, or plastic.

Part Number
MX733W-[10-1200/5]X[220-9990/10]-E
MX733W-[30-1000/5]X[220-9990/10]-E-[A,​M,​MM]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Width
(mm)
Belt Length
(mm)
Meandering Prevention Crosspiece

-

FLAT BELT 1 Piece(s) 10 Day(s) 1010 ~ 1200220 ~ 9990NA

-

FLAT BELT 1 Piece(s) 10 Day(s) -30 ~ 1000220 ~ 9990A Type / M Type / MM Type

Loading...

  1. 1

Basic Information

Belt Specifications Food Compatible / Antibacterial/Fungicide / Knife Edge / Electrical Conductivity Surface Cover Color White Surface Cover Material Polyurethane
Surface Cover Shape Mirror Surface Endless Type Finger Tension Member Material Polyester
No. of Plies 2 Ply Thickness(mm) Front side: 0.2; Reverse side: -