1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MAMALINE Tailorbelt-U, Antibacterial / Antifungal / Standard

MAMALINE Tailorbelt-U, Antibacterial / Antifungal / Standard
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product image is representative and may differ from the actual product. For details of color and surface shape, etc., refer to the catalog.

    * When attaching a meandering prevention bar it is necessary to specify a belt perimeter of 500 mm or more.

Product Description

With fresh and bright color tones, suitable for food and logistics applications

Uses special polyurethane with excellent water-resistance and antifungal properties.
Compliant with the Food Sanitation Act of Japan (Japan's MHLW Ministerial Notification No. 370), the product can be widely used for the transport of bare food to the transport of cardboard, plastic, etc.

Part Number
MX081W-[10-600/5]X[220-9990/10]-E
MX081W-[30-600/5]X[220-9990/10]-E-M[5,​]
NS32UFG0/2BL-[10-1200/5]X[220-9990/10]-E
NS32UFG0/2BL-[30-1000/5]X[220-9990/10]-E-[A,​M,​MM]
NS32UFG0/2W-[10-1200/5]X[220-9990/10]-E
NS32UFG0/2W-[30-1000/5]X[220-9990/10]-E-[A,​M,​MM]
NS41UFG0/2BL-[10-600/5]X[220-9990/10]-E
NS41UFG0/2BL-[30-600/5]X[220-9990/10]-E-M[5,​]
NS41UFG0/2W-[10-600/5]X[220-9990/10]-E
NS41UFG0/2W-[30-600/5]X[220-9990/10]-E-M[5,​]
NS41UFG0/2WR-[10-600/5]X[220-9990/10]-E
NS41UFG0/2WR-[30-600/5]X[220-9990/10]-E-M[5,​]
NS41UFG2/2W-[10-600/5]X[220-9990/10]-E
NS41UFG2/2W-[30-600/5]X[220-9990/10]-E-[A,​M,​MM]
NS82UFG0/2W-[10-1200/5]X[220-9990/10]-E
NS82UFG0/2W-[30-1000/5]X[220-9990/10]-E-[A,​M,​MM]
NS82UFG0/5BL-[10-1200/5]X[220-9990/10]-E
NS82UFG0/5BL-[30-1000/5]X[220-9990/10]-E-[A,​M,​MM]
NS82UFG0/5W-[10-1200/5]X[220-9990/10]-E
NS82UFG0/5W-[30-1000/5]X[220-9990/10]-E-[A,​M,​MM]
NS82UFG0/5WS-[10-1200/5]X[220-9990/10]-E
NS82UFG0/5WS-[30-1000/5]X[220-9990/10]-E-[A,​M,​MM]
NS82UFG2/2W-[10-1200/5]X[220-9990/10]-E
NS82UFG2/2W-[30-1000/5]X[220-9990/10]-E-[A,​M,​MM]
NS123UFG0/5W-[10-1200/5]X[660-9990/10]-E
NS123UFG0/5W-[30-1000/5]X[660-9990/10]-E-[A,​M]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Specifications Surface Cover Color Belt Width
(mm)
Surface Cover Shape Endless Type No. of Plies Belt Length
(mm)
Thickness
(mm)
Meandering Prevention Crosspiece

-

FLAT BELT 1 Piece(s) 10 Day(s) 10General Purpose / Food Compatible / Antibacterial/Fungicide / Knife Edge / Electrical ConductivityWhite10 ~ 600[Flat] FlatFinger1 Ply220 ~ 9990Front side: 0.2; Reverse side: -NA

-

FLAT BELT 1 Piece(s) 10 Day(s) -General Purpose / Food Compatible / Antibacterial/Fungicide / Knife Edge / Electrical ConductivityWhite30 ~ 600[Flat] FlatFinger1 Ply220 ~ 9990Front side: 0.2; Reverse side: -M5 Type / MM Type

-

FLAT BELT 1 Piece(s) 10 Day(s) 10General Purpose / Food Compatible / Antibacterial/Fungicide / Knife Edge / Electrical Conductivity[Blue] Sky Blue10 ~ 1200[Flat] FlatFinger2 Ply220 ~ 9990Front side: 0.2; Reverse side: -NA

-

FLAT BELT 1 Piece(s) 10 Day(s) -General Purpose / Food Compatible / Antibacterial/Fungicide / Knife Edge / Electrical Conductivity[Blue] Sky Blue30 ~ 1000[Flat] FlatFinger2 Ply220 ~ 9990Front side: 0.2; Reverse side: -A Type / M Type / MM Type

-

FLAT BELT 1 Piece(s) 8 Day(s) 10General Purpose / Food Compatible / Antibacterial/Fungicide / Knife Edge / Electrical ConductivityWhite10 ~ 1200[Flat] FlatFinger2 Ply220 ~ 9990Front side: 0.2; Reverse side: -NA

-

FLAT BELT 1 Piece(s) 10 Day(s) -General Purpose / Food Compatible / Antibacterial/Fungicide / Knife Edge / Electrical ConductivityWhite30 ~ 1000[Flat] FlatFinger2 Ply220 ~ 9990Front side: 0.2; Reverse side: -A Type / M Type / MM Type

-

FLAT BELT 1 Piece(s) 10 Day(s) 10General Purpose / Food Compatible / Antibacterial/Fungicide / Knife Edge / Electrical Conductivity[Blue] Sky Blue10 ~ 600[Flat] FlatFinger1 Ply220 ~ 9990Front side: 0.2; Reverse side: -NA

-

FLAT BELT 1 Piece(s) 10 Day(s) -General Purpose / Food Compatible / Antibacterial/Fungicide / Knife Edge / Electrical Conductivity[Blue] Sky Blue30 ~ 600[Flat] FlatFinger1 Ply220 ~ 9990Front side: 0.2; Reverse side: -M5 Type / MM Type

-

FLAT BELT 1 Piece(s) 10 Day(s) 10General Purpose / Food Compatible / Antibacterial/Fungicide / Knife Edge / Electrical ConductivityWhite10 ~ 600[Flat] FlatFinger1 Ply220 ~ 9990Front side: 0.2; Reverse side: -NA

-

FLAT BELT 1 Piece(s) 10 Day(s) -General Purpose / Food Compatible / Antibacterial/Fungicide / Knife Edge / Electrical ConductivityWhite30 ~ 600[Flat] FlatFinger1 Ply220 ~ 9990Front side: 0.2; Reverse side: -M5 Type / MM Type

-

FLAT BELT 1 Piece(s) 10 Day(s) 10General Purpose / Food Compatible / Antibacterial/Fungicide / Knife Edge / Electrical ConductivityWhite10 ~ 600[Woven Cloth] Woven FabricFinger1 Ply220 ~ 9990Front side: 0.2; Reverse side: -NA

-

FLAT BELT 1 Piece(s) 10 Day(s) -General Purpose / Food Compatible / Antibacterial/Fungicide / Knife Edge / Electrical ConductivityWhite30 ~ 600[Woven Cloth] Woven FabricFinger1 Ply220 ~ 9990Front side: 0.2; Reverse side: -M5 Type / MM Type

-

FLAT BELT 1 Piece(s) 10 Day(s) 10General Purpose / Food Compatible / Antibacterial/Fungicide / Electrical ConductivityWhite10 ~ 600[Flat] FlatFinger1 Ply220 ~ 9990Front side: 0.2; Reverse side: 0.2-

-

FLAT BELT 1 Piece(s) 10 Day(s) -General Purpose / Food Compatible / Antibacterial/Fungicide / Electrical ConductivityWhite30 ~ 600[Flat] FlatFinger1 Ply220 ~ 9990Front side: 0.2; Reverse side: 0.2A Type / M Type / MM Type

-

FLAT BELT 1 Piece(s) 10 Day(s) 10General Purpose / Food Compatible / Antibacterial/Fungicide / Knife Edge / Electrical ConductivityWhite10 ~ 1200[Flat] FlatFinger2 Ply220 ~ 9990Front side: 0.2; Reverse side: -NA

-

FLAT BELT 1 Piece(s) 10 Day(s) -General Purpose / Food Compatible / Antibacterial/Fungicide / Knife Edge / Electrical ConductivityWhite30 ~ 1000[Flat] FlatFinger2 Ply220 ~ 9990Front side: 0.2; Reverse side: -A Type / M Type / MM Type

-

FLAT BELT 1 Piece(s) 10 Day(s) 10General Purpose / Food Compatible / Antibacterial/Fungicide / Electrical Conductivity[Blue] Sky Blue10 ~ 1200[Flat] FlatFinger2 Ply220 ~ 9990Front side: 0.5; Reverse side: -NA

-

FLAT BELT 1 Piece(s) 10 Day(s) -General Purpose / Food Compatible / Antibacterial/Fungicide / Electrical Conductivity[Blue] Sky Blue30 ~ 1000[Flat] FlatFinger2 Ply220 ~ 9990Front side: 0.5; Reverse side: -A Type / M Type / MM Type

-

FLAT BELT 1 Piece(s) 10 Day(s) 10General Purpose / Food Compatible / Antibacterial/Fungicide / Electrical ConductivityWhite10 ~ 1200[Flat] FlatFinger2 Ply220 ~ 9990Front side: 0.5; Reverse side: -NA

-

FLAT BELT 1 Piece(s) 10 Day(s) -General Purpose / Food Compatible / Antibacterial/Fungicide / Electrical ConductivityWhite30 ~ 1000[Flat] FlatFinger2 Ply220 ~ 9990Front side: 0.5; Reverse side: -A Type / M Type / MM Type

-

FLAT BELT 1 Piece(s) 10 Day(s) 10General Purpose / Food Compatible / Antibacterial/Fungicide / Electrical ConductivityWhite10 ~ 1200[Woven Cloth] Woven FabricFinger2 Ply220 ~ 9990Front side: 0.5; Reverse side: -NA

-

FLAT BELT 1 Piece(s) 10 Day(s) -General Purpose / Food Compatible / Antibacterial/Fungicide / Electrical ConductivityWhite30 ~ 1000[Woven Cloth] Woven FabricFinger2 Ply220 ~ 9990Front side: 0.5; Reverse side: -A Type / M Type / MM Type

-

FLAT BELT 1 Piece(s) 10 Day(s) 10General Purpose / Food Compatible / Antibacterial/Fungicide / Electrical ConductivityWhite10 ~ 1200[Flat] FlatFinger2 Ply220 ~ 9990Front side: 0.2; Reverse side: 0.2NA

-

FLAT BELT 1 Piece(s) 10 Day(s) -General Purpose / Food Compatible / Antibacterial/Fungicide / Electrical ConductivityWhite30 ~ 1000[Flat] FlatFinger2 Ply220 ~ 9990Front side: 0.2; Reverse side: 0.2A Type / M Type / MM Type

-

FLAT BELT 1 Piece(s) 10 Day(s) 10General Purpose / Food Compatible / Antibacterial/Fungicide / Electrical ConductivityWhite10 ~ 1200[Flat] FlatButt Stairs3 Ply660 ~ 9990Front side: 0.5; Reverse side: -NA

-

FLAT BELT 1 Piece(s) 10 Day(s) -General Purpose / Food Compatible / Antibacterial/Fungicide / Electrical ConductivityWhite30 ~ 1000[Flat] FlatButt Stairs3 Ply660 ~ 9990Front side: 0.5; Reverse side: -A Type / M Type

Loading...

  1. 1

Basic Information

Surface Cover Material Polyurethane Tension Member Material Polyester