(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Used for rotating shafts, hinges, etc.
·Additional work is also possible.
[Applications]
·Made of stainless steel, it is suitable for home appliance, medical, and food-related applications.
Material | Stainless Steel | Surface Treatment | No |
---|
Please check the type/dimensions/specifications of the part HPB-SUS-4-14 in the Parallel Pin (Stainless Steel B Type) Taiyo Stainless Spring Co.,Ltd. Made series.
Part Number |
---|
HPB-SUS-4-10 |
HPB-SUS-4-12 |
HPB-SUS-4-15 |
HPB-SUS-4-16 |
HPB-SUS-4-18 |
HPB-SUS-4-20 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal Dia. | Length | Sales Unit | Sanko Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 14.59 | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 10 | Low Quantity (can be purchased from one) | G0020P05_0040010000 | ||
฿ 14.62 | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 12 | Low Quantity (can be purchased from one) | G0020P05_0040012000 | ||
฿ 34.84 | 1 Piece(s) | 5 Day(s) | 10 | 4 | 15 | Low Quantity (can be purchased from one) | G0020P05_0040015000 | |||
฿ 15.89 | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 16 | Low Quantity (can be purchased from one) | G0020P05_0040016000 | ||
฿ 1,333.34 | 1 Pack(s) | 100 Pieces Per Package | 11 Day(s) | 10 | 4 | 18 | Low Quantity (can be purchased from one) | G0020P05_0040018000 | ||
฿ 16.56 | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 20 | Low Quantity (can be purchased from one) | G0020P05_0040020000 |
How can we improve?
How can we improve?