(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ohkita standard dowel developed for positioning molds, jigs, etc.
[Features]
・ A type of parallel pin developed for positioning when assembling molds, jigs, etc.
・ Uses chrome molybdenum steel with excellent toughness, and is safe against thrust loads.
・ The surface hardness is increased to prevent galling during hitting, and the surface-roughness is also smooth.
[Applications]
・ Ideal for positioning molds, jigs, etc.
Nominal Dia. | 16 | Length | 90 | End Shape | Internal Thread |
---|---|---|---|---|---|
Material | Steel | Surface Treatment | No | Sales Unit | Low Quantity (can be purchased from one) |
Please check the type/dimensions/specifications of the part DPINMTM-ST-16-90 in the Dowel Pin (TMMDP) with Inner Thread Made by Himeno Precision Works, Inc. series.
How can we improve?
How can we improve?