(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal M]4 "Mounting hole shape" cross-recessed "Material" SUS410 "Surface treatment" tin plating
Thread Nominal (M) | 4 | Detailed Shape | Disc | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Material | SUS410 | Surface Treatment | Tin plating |
Thread Type | Drill Screw | Tip Shape | Other special shapes | Additional Shape | Standard |
Sales Unit | Box/package |
Please check the type/dimensions/specifications of the part CSPCSS-410SZM-MS4-16 in the SUS410 Pias Countersunk Small Head (D = 7) (Fine) series.
Part Number |
---|
CSPCSS-410SZM-MS4-10 |
CSPCSS-410SZM-MS4-13 |
CSPCSSB-410SZM-MS4-19 |
CSPCSSB-410SZM-MS4-25 |
CSPCSSB-410SZM-MS4-30 |
CSPCSSB-410SZM-MS4-35 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) |
---|---|---|---|---|---|---|---|
฿ 6,285.29 | 1 Pack(s) | 1,500 Pieces Per Package | 15 Day(s) | 10 | 10 | ||
฿ 4,424.13 | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | 13 | ||
฿ 5,615.23 | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | 19 | ||
฿ 3,575.61 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) | 10 | 25 | ||
฿ 3,616.65 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) | 10 | 30 | ||
฿ 3,236.90 | 1 Pack(s) | 400 Pieces Per Package | 15 Day(s) | 10 | 35 |
How can we improve?
How can we improve?