1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pias Truss【1-1,000 Pieces Per Package】

Pias Truss
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 18.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

Drill screw for truss head of serif drilling screw
[Characteristics]
・Because it is possible to open a pilot hole, tap, and tighten it all at once, no pilot hole is required.
・[Nominal M] 4, 5
・[Material] SUS410
・[Surface Processing] None (Bare) / Stainless Steel Plating / German Brown Plating, Tin Plating, Black Coating
[Applications]
・For sashes, signs, shutters, construction sites, etc.

 
Part Number
CSPTRS-410-M5-30
CSPTRS-410GJB-M5-30
CSPTRS-410SZM-M4-13
CSPTRS-410SZM-M4-16
CSPTRS-410SZM-M4-19
CSPTRS-410SZM-M4-25
CSPTRS-410SZM-M4-30
CSPTRS-410SZM-M4-35
CSPTRS-410SZM-M5-16
CSPTRS-410SZM-M5-19
CSPTRS-410SZM-M5-25
CSPTRS-410SZM-M5-30
CSPTRS-410TBS-M5-30
CSPTRS-410TSM-M5-30
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Length L (mm) Surface Treatment Sales Unit

฿ 28.58

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 10530NoLow Quantity (can be purchased from one)

฿ 6,572.96

SA11 FASTENING 1 Pack(s)

800 Pieces Per Package

6 Day(s) 10530[Copper Plating] German Brown platingBox/package

฿ 18.10

FASTENING 1 Piece(s) 5 Day(s) 10413[Tin Plating] Tin platingLow Quantity (can be purchased from one)

฿ 3,367.35

SA11 FASTENING 1 Pack(s)

600 Pieces Per Package

6 Day(s) 10416[Tin Plating] Tin platingBox/package

฿ 3,144.00

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

6 Day(s) 10419[Tin Plating] Tin platingBox/package

฿ 3,817.16

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

6 Day(s) 10425[Tin Plating] Tin platingBox/package

฿ 3,126.97

SA11 FASTENING 1 Pack(s)

400 Pieces Per Package

15 Day(s) 10430[Tin Plating] Tin platingBox/package

฿ 6,570.19

SA11 FASTENING 1 Pack(s)

800 Pieces Per Package

15 Day(s) 10435[Tin Plating] Tin platingBox/package

฿ 7,590.19

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 10516[Tin Plating] Tin platingBox/package

฿ 8,219.23

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 10519[Tin Plating] Tin platingBox/package

฿ 10,611.10

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 10525[Tin Plating] Tin platingBox/package

฿ 8,529.29

SA11 FASTENING 1 Pack(s)

800 Pieces Per Package

15 Day(s) 10530[Tin Plating] Tin platingBox/package

฿ 6,984.77

SA11 FASTENING 1 Pack(s)

800 Pieces Per Package

15 Day(s) 10530[Black Painted] Black PaintBox/package

฿ 7,057.94

SA11 FASTENING 1 Pack(s)

800 Pieces Per Package

15 Day(s) 10530Stainless Steel PlatingBox/package

Loading...

  1. 1

Basic Information

Detailed Shape Truss Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material SUS410 Thread Type Drill Screw Tip Shape Other special shapes
Additional Shape Standard