1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS410 MB Pan Head (fine)

SA11 FASTENING

SUS410 MB Pan Head (fine)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 10.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 4
[Material] SUS410
[Surface Processing] None (Bare)

US410 MB Pan Head (fine)

US410 MB Pan Head (Fine)

Dimensional drawing

SizePitchHead SpecificationsThread SpecificationsCutting Blade Specifications
PitchDhdLlyd3
4 x 100.78.22.94.010733.4
4 x 13138.54.5
4x 161611.5
Part Number
CSPPNS-410-MS4-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 10.48

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4 Length L (mm) 10 Detailed Shape Pan
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material SUS410
Surface Treatment No Thread Type Drill Screw Tip Shape Other special shapes
Additional Shape Standard Sales Unit Low Quantity (can be purchased from one)

Please check the type/dimensions/specifications of the part CSPPNS-410-MS4-10 in the SUS410 MB Pan Head (fine) series.