(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Countersunk drill screw
[Features]
・With counterbore
・[Nominal M] 4
・[Material] SUS410
・[Surface Processing] None (Bare)
[Applications]
・Suitable for attaching sashes and hardware.
・For use in floor construction and sash construction.
Part Number |
---|
CSPLCS-410-MS4-10 |
CSPLCS-410-MS4-16 |
CSPLCS-410-MS4-19 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|
฿ 3,756.39 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 10 | Box/package | ||
฿ 14.29 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 16 | Low Quantity (can be purchased from one) | ||
฿ 17.15 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 19 | Low Quantity (can be purchased from one) |
Loading...
Thread Nominal (M) | 4 | Detailed Shape | Low Flat Head | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Material | SUS410 | Surface Treatment | No |
Thread Type | Drill Screw | Tip Shape | Other special shapes | Additional Shape | Standard |
How can we improve?
How can we improve?