(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal M] 4, 5
[Material] Stainless Steel
[Surface Processing] Stainless Steel Plating
[Features]
The head and fastening part are made of corrosion-resistant austenitic stainless steel and the drill tip is made of curable martensitic composite stainless steel (BI-METALS). Guarantees the corrosion resistance of self-drilling screw SUS305J1 and ISO (international standard) strength class A2
Detailed Shape | Disc | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Stainless Steel | Surface Treatment | Stainless Steel Plating | Thread Type | Drill Screw |
Tip Shape | Other special shapes | Additional Shape | Standard | Sales Unit | Box/package |
Application | High Strength |
Please check the type/dimensions/specifications of the part CSPCSS-SUSTSM-M4-16 in the Austenite-Martensite (Stainless Steel) Super Piasta Pan series.
Part Number |
---|
CSPCSS-SUSTSM-M4-19 |
CSPCSS-SUSTSM-M4-25 |
CSPCSS-SUSTSM-M5-19 |
CSPCSS-SUSTSM-M5-25 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Length L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 4,823.23 | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 4 | 19 | ||
฿ 3,077.03 | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | 4 | 25 | ||
฿ 2,909.56 | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | 5 | 19 | ||
฿ 4,199.61 | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | 5 | 25 |
How can we improve?
How can we improve?