1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Iron AX Multiuse Drill Screw Plate (Part Number)

Iron AX Multiuse Drill Screw Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,135.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 4, 5
[Material] Steel
[Surface Processing] Bright Chromate Plating, Stainless Steel Coating

Part Number
CSPCSS-STTSC-M4-16
CSPCSS-STTSC-M4-19
CSPCSS-STTSC-M5-25
CSPCSS-STTSC-M5-35
CSPCSS-STTSC-M5-50
CSPCSS-STU-M5-25
CSPCSSB-STU-M5-35
CSPCSSB-STU-M5-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Nominal (M) Length L (mm) Surface Treatment

฿ 1,135.17

SA11 FASTENING 1 Piece(s) 6 Day(s) 416[Stainless Coating] Stainless coating

฿ 1,135.17

SA11 FASTENING 1 Piece(s) 6 Day(s) 419[Stainless Coating] Stainless coating

฿ 1,589.94

FASTENING 1 Piece(s) 6 Day(s) 525[Stainless Coating] Stainless coating

฿ 1,589.94

FASTENING 1 Piece(s) 6 Day(s) 535[Stainless Coating] Stainless coating

฿ 1,589.94

FASTENING 1 Piece(s) 6 Day(s) 550[Stainless Coating] Stainless coating

฿ 1,589.94

FASTENING 1 Piece(s) 6 Day(s) 525[UniChrome Plating] Bright Chromate Plating

฿ 1,589.94

FASTENING 1 Piece(s) 6 Day(s) 535[UniChrome Plating] Bright Chromate Plating

฿ 1,589.94

FASTENING 1 Piece(s) 6 Day(s) 550[UniChrome Plating] Bright Chromate Plating

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Steel Thread Type Drill Screw Tip Shape Other special shapes
Additional Shape Standard Sales Unit Low Quantity (can be purchased from one)