1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LIVE Stainless Cap HEX SUNCO【100 Pieces Per Package】

SA11 FASTENING

LIVE Stainless Cap HEX SUNCO
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,527.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal M] 5, 6
[Material] Steel
[Surface Processing] Trivalent White

Part Number
HXNSF-ST3W-M5-55
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,527.87

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 5 Length L (mm) 55 Detailed Shape Standard
Basic Shape Hex Material Steel Surface Treatment Trivalent White
Thread Type Drill Screw Tip Shape Other special shapes Additional Shape Flanged
Sales Unit Box/package

Please check the type/dimensions/specifications of the part HXNSF-ST3W-M5-55 in the LIVE Stainless Cap HEX SUNCO series.