1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Iron Drill for Corrugated Sheet Stainless Steel Cap Straight Ripple【100 Pieces Per Package】

SA11 FASTENING

Iron Drill for Corrugated Sheet Stainless Steel Cap Straight Ripple
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,234.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 5
[Material] Steel
[Surface Processing] Trivalent White

Part Number
HXNSNDSM-ST3W-M5-40
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 4,234.45

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 5 Length L (mm) 40 Detailed Shape Standard
Basic Shape Hex Material Steel Surface Treatment Trivalent White
Thread Type Drill Screw Tip Shape Other special shapes Additional Shape Washer Included
Sales Unit Box/package

Please check the type/dimensions/specifications of the part HXNSNDSM-ST3W-M5-40 in the Iron Drill for Corrugated Sheet Stainless Steel Cap Straight Ripple series.