1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pias Bonded Washer Seal HEX【125 Pieces Per Package】

SA11 FASTENING

Pias Bonded Washer Seal HEX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,191.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M]6 "Material" steel "Mounting hole shape" none "Surface treatment" trivalent white

Part Number
HXNSFA-ST3W-M6-90
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,191.74

SA11 FASTENING 1 Pack(s)

125 Pieces Per Package

6 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 6 Length L (mm) 90 Detailed Shape Standard
Mounting Hole Shape No Basic Shape Hex Material Steel
Surface Treatment Trivalent White Thread Type Drill Screw Tip Shape Other special shapes
Additional Shape Flanged Sales Unit Box/package

Please check the type/dimensions/specifications of the part HXNSFA-ST3W-M6-90 in the Pias Bonded Washer Seal HEX series.