(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal M] 4, 5
[Material] Steel / SUS410
[Surface Processing] None / Stainless Steel Plating / German Brown Plating, Tin Plating, Black Coating (Matte) / Head Coating (Black) / Black Painted / Head Painted (White) / Other Special Treatment (ZEC Coat - Base Trivalent White)
Part Number |
---|
CSPCSS-410GJB-M4-60 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Length L (mm) | Material | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,687.10 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) | 10 | 4 | 60 | [Stainless] SUS410 | [Copper Plating] German Brown plating | Box/package |
Loading...
Detailed Shape | Disc | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Drill Screw | Tip Shape | Other special shapes | Additional Shape | Standard |
Please check the type/dimensions/specifications of the part CSPCSS-410GJB-M4-60 in the Iron Piercing Plate Small Head (D = 6) series.
Part Number |
---|
CSPCSS-410-M4-60 |
CSPCSS-410SZM-M5-13 |
CSPCSS-410SZM-M5-16 |
CSPCSS-410SZM-M5-19 |
CSPCSS-410SZM-M5-25 |
CSPCSS-410SZM-M5-30 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Length L (mm) | Material | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13.85 | 1 Piece(s) | 6 Day(s) | 10 | 4 | 60 | [Stainless] SUS410 | No | Low Quantity (can be purchased from one) | |||
฿ 5,842.84 | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | 5 | 13 | [Stainless] SUS410 | [Tin Plating] Tin plating | Box/package | ||
฿ 4,465.94 | 1 Pack(s) | 700 Pieces Per Package | 15 Day(s) | 10 | 5 | 16 | [Stainless] SUS410 | [Tin Plating] Tin plating | Box/package | ||
฿ 3,324.39 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) | 10 | 5 | 19 | [Stainless] SUS410 | [Tin Plating] Tin plating | Box/package | ||
฿ 4,403.61 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) | 10 | 5 | 25 | [Stainless] SUS410 | [Tin Plating] Tin plating | Box/package | ||
฿ 10,424.90 | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | 5 | 30 | [Stainless] SUS410 | [Tin Plating] Tin plating | Box/package |
How can we improve?
How can we improve?