(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Drill screw for truss head of serif drilling screw
[Features]
・Can open a pilot hole, tap, and tighten all in one step.
・No need for pilot holes.
・[Nominal M] 4, 5
・[Material] Steel
・[Surface Processing] Trivalent White, Trivalent Black, Stainless Steel Plating, German Brown Plating, Other Special Treatment (ZEC Coat - Base Trivalent White)
[Applications]
・It is often used at construction sites.
Part Number |
---|
CSPTRS-ST3B-M4-13 |
CSPTRS-ST3B-M4-16 |
CSPTRS-ST3B-M5-25 |
CSPTRS-ST3W-M5-30 |
CSPTRSA-ST3W-M4-35 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Length L (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,211.87 | SA11 FASTENING | 1 Pack(s) | 800 Pieces Per Package | 6 Day(s) | 10 | 4 | 13 | [Trivalent Chromate] Trivalent Black | ||
฿ 2,026.84 | SA11 FASTENING | 1 Pack(s) | 600 Pieces Per Package | 6 Day(s) | 10 | 4 | 16 | [Trivalent Chromate] Trivalent Black | ||
฿ 6,016.65 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 5 | 25 | [Trivalent Chromate] Trivalent Black | ||
฿ 3,582.19 | SA11 FASTENING | 1 Pack(s) | 800 Pieces Per Package | 6 Day(s) | 10 | 5 | 30 | [Trivalent Chromate] Trivalent White | ||
฿ 3,495.48 | SA11 FASTENING | 1 Pack(s) | 800 Pieces Per Package | 6 Day(s) | 10 | 4 | 35 | [Trivalent Chromate] Trivalent White |
Loading...
Detailed Shape | Truss | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Steel | Thread Type | Drill Screw | Tip Shape | Other special shapes |
Additional Shape | Standard | Sales Unit | Box/package |
How can we improve?
How can we improve?