(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal M] 4, 5, 6, 8
[Material] Steel / SUS410
[Surface Processing] None, Trivalent White, Trivalent Black, Trivalent Stainless Coat, Stainless Steel Plating, German Brown Plating, Tin Plating, Lafre Coating, Other Special Treatment (ZEC Coat - Base Trivalent White)
Dimensional drawing
d | D | B | H | t |
---|---|---|---|---|
4 | 9.0 | 7.0 | 2.8 | 0.7 |
5 | 11.0 | 8.0 | 3.9 | 1.7 |
6 | 13.2 | 9.5 | 4.8 | 2.0 |
8 | 15.5-16.0 | 11.7-12.0 | 6.0-6.4 | 0.9-1.4 |
4.0 | |||||
---|---|---|---|---|---|
Length | Iron | SUS410 | |||
Trivalent White | Raffle | Trivalent Stainless Coat | Fabric | Raffle | |
13 | ⬤ | ⬤ | ⬤ | ⬤ | ⬤ |
16 | ⬤ | ⬤ | ⬤ | ⬤ | ⬤ |
19 | ⬤ | ⬤ | ⬤ | ⬤ | ⬤ |
25 | ⬤ | ⬤ | ⬤ | ⬤ | ⬤ |
5.0 | ||||||
---|---|---|---|---|---|---|
Length | Iron | SUS410 | ||||
Trivalent White | Raffle | Trivalent Stainless Coat | Fabric | Standard Plating | Raffle | |
13 | ⬤ | ⬤ | ⬤ | ⬤ | - | ⬤ |
16 | ⬤ | ⬤ | ⬤ | ⬤ | - | ⬤ |
19 | ⬤ | ⬤ | ⬤ | ⬤ | ⬤ | ⬤ |
25 | ⬤ | ⬤ | ⬤ | ⬤ | ⬤ | ⬤ |
30 | ⬤ | ⬤ | ⬤ | - | - | - |
35 | ⬤ | ⬤ | ⬤ | ⬤ | ⬤ | ⬤ |
40 | ⬤ | ⬤ | ⬤ | - | - | - |
45 | ⬤ | ⬤ | ⬤ | ⬤ | ⬤ | - |
50 | ⬤ | ⬤ | ⬤ | - | - | - |
55 | ⬤ | ⬤ | ⬤ | - | - | - |
60 | ⬤ | ⬤ | ⬤ | - | - | - |
65 | ⬤ | ⬤ | ⬤ | - | - | - |
70 | ⬤ | ⬤ | ⬤ | - | - | - |
75 | ⬤ | ⬤ | ⬤ | - | - | - |
6.0 | ||||||||
---|---|---|---|---|---|---|---|---|
Length | Iron | SUS410 | ||||||
Trivalent White | Raffle | Trivalent Stainless Coat | Fabric | GB | BK | Standard Plating | Raffle | |
19 | ⬤ | ⬤ | ⬤ | ⬤ | - | - | ⬤ | ⬤ |
25 | ⬤ | ⬤ | ⬤ | ⬤ | ⬤ | ⬤ | ⬤ | ⬤ |
30 | ⬤ | ⬤ | ⬤ | - | - | - | - | - |
35 | ⬤ | ⬤ | ⬤ | ⬤ | - | - | ⬤ | ⬤ |
40 | ⬤ | ⬤ | ⬤ | - | - | - | - | - |
45 | ⬤ | ⬤ | ⬤ | ⬤ | - | - | ⬤ | ⬤ |
50 | ⬤ | ⬤ | ⬤ | ⬤ | - | - | - | ⬤ |
60 | ⬤ | ⬤ | ⬤ | ⬤ | - | - | - | ⬤ |
65 | ⬤ | ⬤ | ⬤ | - | - | - | - | - |
70 | ⬤ | ⬤ | ⬤ | ⬤ | - | - | - | ⬤ |
75 | ⬤ | ⬤ | ⬤ | - | - | - | - | - |
80 | ⬤ | ⬤ | ⬤ | ⬤ | - | - | - | ⬤ |
90 | ⬤ | ⬤ | ⬤ | ⬤ | - | - | - | ⬤ |
105 | ⬤ | ⬤ | ⬤ | - | - | - | - | - |
115 | ⬤ | ⬤ | ⬤ | ⬤ | - | - | - | ⬤ |
135 | ⬤ | ⬤ | ⬤ | ⬤ | - | - | - | ⬤ |
150 | ⬤ | ⬤ | ⬤ | ⬤ | - | - | - | ⬤ |
8.0 | ||
---|---|---|
Length | Iron | |
Trivalent White | Raffle | |
35 | ⬤ | ⬤ |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Length L (mm) | Mounting Hole Shape | Material | Surface Treatment | Sales Unit | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,428.00 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 6 Day(s) | 10 | 5 | 60 | - | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | Standard | ||
฿ 2,302.84 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 15 Day(s) | 10 | 5 | 50 | - | [Steel] Steel | Other special processings | Box/package | Standard | ||
฿ 1,748.90 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 15 Day(s) | 10 | 5 | 60 | [N/A] No | [Steel] Steel | Other special processings | Box/package | Standard | ||
฿ 3,139.74 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 15 Day(s) | 10 | 6 | 50 | - | [Steel] Steel | Other special processings | Box/package | Standard | ||
฿ 2,406.19 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) | 10 | 6 | 60 | - | [Steel] Steel | Other special processings | Box/package | Standard | ||
฿ 3,051.10 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) | 10 | 6 | 70 | [N/A] No | [Steel] Steel | Other special processings | Box/package | Standard | ||
฿ 3,070.06 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 15 Day(s) | 10 | 5 | 50 | - | [Steel] Steel | [Stainless Coating] Trivalent Stainless Steel Coating | Box/package | Standard | ||
฿ 2,331.87 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 15 Day(s) | 10 | 5 | 60 | - | [Steel] Steel | [Stainless Coating] Trivalent Stainless Steel Coating | Box/package | Standard | ||
฿ 4,186.45 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 15 Day(s) | 10 | 6 | 50 | - | [Steel] Steel | [Stainless Coating] Trivalent Stainless Steel Coating | Box/package | Standard | ||
฿ 3,207.87 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) | 10 | 6 | 60 | - | [Steel] Steel | [Stainless Coating] Trivalent Stainless Steel Coating | Box/package | Standard | ||
฿ 4,068.00 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) | 10 | 6 | 70 | - | [Steel] Steel | [Stainless Coating] Trivalent Stainless Steel Coating | Box/package | Standard | ||
฿ 1,880.52 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 6 Day(s) | 10 | 5 | 50 | [N/A] No | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | Standard | ||
฿ 2,564.13 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 6 Day(s) | 10 | 6 | 50 | - | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | Standard | ||
฿ 1,964.52 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | 10 | 6 | 60 | [N/A] No | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | Standard | ||
฿ 2,491.74 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | 10 | 6 | 70 | [N/A] No | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | Standard | ||
฿ 62.88 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 25 | [N/A] No | [Stainless] SUS410 | No | Low Quantity (can be purchased from one) | - | ||
฿ 65.90 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 30 | - | [Stainless] SUS410 | No | Low Quantity (can be purchased from one) | - | ||
฿ 70.14 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 35 | - | [Stainless] SUS410 | No | Low Quantity (can be purchased from one) | - | ||
฿ 9,612.77 | SA11 FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 15 Day(s) | 10 | 4 | 13 | [N/A] No | [Stainless] SUS410 | [Tin Plating] Tin plating | Box/package | - | ||
฿ 11,066.32 | SA11 FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 15 Day(s) | 10 | 4 | 16 | [N/A] No | [Stainless] SUS410 | [Tin Plating] Tin plating | Box/package | - | ||
฿ 8,854.06 | SA11 FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 15 Day(s) | 10 | 4 | 19 | [N/A] No | [Stainless] SUS410 | [Tin Plating] Tin plating | Box/package | - | ||
฿ 6,683.23 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | 4 | 25 | - | [Stainless] SUS410 | [Tin Plating] Tin plating | Box/package | - | ||
฿ 7,207.74 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | 5 | 13 | - | [Stainless] SUS410 | [Tin Plating] Tin plating | Box/package | - | ||
฿ 7,726.06 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | 5 | 16 | [N/A] No | [Stainless] SUS410 | [Tin Plating] Tin plating | Box/package | - | ||
฿ 6,596.13 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 15 Day(s) | 10 | 6 | 50 | [N/A] No | [Stainless] SUS410 | [Tin Plating] Tin plating | Box/package | - | ||
฿ 4,984.65 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) | 10 | 6 | 60 | - | [Stainless] SUS410 | [Tin Plating] Tin plating | Box/package | - | ||
฿ 5,571.48 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) | 10 | 6 | 70 | [N/A] No | [Stainless] SUS410 | [Tin Plating] Tin plating | Box/package | - | ||
฿ 7,394.32 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) | 10 | 6 | 80 | - | [Stainless] SUS410 | [Tin Plating] Tin plating | Box/package | - | ||
฿ 10,175.23 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) | 10 | 6 | 90 | [N/A] No | [Stainless] SUS410 | [Tin Plating] Tin plating | Box/package | - | ||
฿ 9,858.97 | SA11 FASTENING | 1 Pack(s) | 150 Pieces Per Package | 15 Day(s) | 10 | 6 | 115 | [N/A] No | [Stainless] SUS410 | [Tin Plating] Tin plating | Box/package | - | ||
฿ 12,181.55 | SA11 FASTENING | 1 Pack(s) | 150 Pieces Per Package | 15 Day(s) | 10 | 6 | 135 | - | [Stainless] SUS410 | [Tin Plating] Tin plating | Box/package | - | ||
฿ 9,606.19 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | 6 | 150 | - | [Stainless] SUS410 | [Tin Plating] Tin plating | Box/package | - | ||
฿ 20.96 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 16 | - | [Stainless] SUS410 | Rafre | Low Quantity (can be purchased from one) | - | ||
฿ 6,092.52 | SA11 FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 15 Day(s) | 10 | 4 | 13 | - | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 6,313.55 | SA11 FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 15 Day(s) | 10 | 4 | 16 | [N/A] No | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 4,844.13 | SA11 FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 15 Day(s) | 10 | 4 | 19 | [N/A] No | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 4,180.65 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | 4 | 25 | - | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 5,261.42 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | 5 | 13 | - | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 4,686.19 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | 5 | 16 | - | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 4,916.90 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | 5 | 19 | - | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 5,428.65 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | 5 | 25 | [N/A] No | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 2,964.00 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) | 10 | 5 | 30 | - | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 2,964.00 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) | 10 | 5 | 35 | - | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 3,057.29 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | 5 | 40 | - | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 3,137.81 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) | 10 | 5 | 45 | [N/A] No | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 2,687.23 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 15 Day(s) | 10 | 5 | 50 | - | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 2,689.94 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 15 Day(s) | 10 | 5 | 55 | - | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 2,040.00 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 15 Day(s) | 10 | 5 | 60 | [N/A] No | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 2,073.29 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 15 Day(s) | 10 | 5 | 65 | [N/A] No | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 1,755.48 | SA11 FASTENING | 1 Pack(s) | 250 Pieces Per Package | 15 Day(s) | 10 | 5 | 70 | [N/A] No | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 2,076.00 | SA11 FASTENING | 1 Pack(s) | 250 Pieces Per Package | 15 Day(s) | 10 | 5 | 75 | [N/A] No | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 3,559.74 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) | 10 | 6 | 19 | - | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 3,668.90 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | 6 | 25 | - | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 4,024.26 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) | 10 | 6 | 30 | [N/A] No | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 4,566.19 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) | 10 | 6 | 35 | - | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 3,284.90 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 15 Day(s) | 10 | 6 | 40 | - | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 3,455.61 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 15 Day(s) | 10 | 6 | 45 | [N/A] No | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 3,663.10 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 6 Day(s) | 10 | 6 | 50 | [N/A] No | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 2,806.84 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) | 10 | 6 | 60 | - | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 3,322.45 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) | 10 | 6 | 65 | [N/A] No | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 3,560.13 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) | 10 | 6 | 70 | [N/A] No | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 3,600.00 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) | 10 | 6 | 75 | - | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 3,644.13 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) | 10 | 6 | 80 | [N/A] No | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 3,704.90 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 15 Day(s) | 10 | 6 | 90 | - | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 3,097.94 | SA11 FASTENING | 1 Pack(s) | 150 Pieces Per Package | 15 Day(s) | 10 | 6 | 105 | [N/A] No | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 3,332.52 | SA11 FASTENING | 1 Pack(s) | 150 Pieces Per Package | 15 Day(s) | 10 | 6 | 115 | - | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 3,893.42 | SA11 FASTENING | 1 Pack(s) | 150 Pieces Per Package | 15 Day(s) | 10 | 6 | 135 | - | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 3,461.81 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | 6 | 150 | [N/A] No | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 6,543.10 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 15 Day(s) | 10 | 8 | 25 | - | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 7,111.35 | SA11 FASTENING | 1 Pack(s) | 250 Pieces Per Package | 15 Day(s) | 10 | 8 | 35 | - | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | - | ||
฿ 5,220.39 | SA11 FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 15 Day(s) | 10 | 4 | 13 | - | [Steel] Steel | Other special processings | Box/package | - | ||
฿ 5,410.06 | SA11 FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 15 Day(s) | 10 | 4 | 16 | [N/A] No | [Steel] Steel | Other special processings | Box/package | - | ||
฿ 4,152.39 | SA11 FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 15 Day(s) | 10 | 4 | 19 | [N/A] No | [Steel] Steel | Other special processings | Box/package | - | ||
฿ 3,583.35 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | 4 | 25 | [N/A] No | [Steel] Steel | Other special processings | Box/package | - | ||
฿ 4,509.29 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | 5 | 13 | - | [Steel] Steel | Other special processings | Box/package | - | ||
฿ 4,016.52 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | 5 | 16 | [N/A] No | [Steel] Steel | Other special processings | Box/package | - | ||
฿ 4,215.48 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | 5 | 19 | [N/A] No | [Steel] Steel | Other special processings | Box/package | - | ||
฿ 4,654.45 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | 5 | 25 | [N/A] No | [Steel] Steel | Other special processings | Box/package | - | ||
฿ 2,540.52 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) | 10 | 5 | 30 | - | [Steel] Steel | Other special processings | Box/package | - | ||
฿ 2,540.52 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) | 10 | 5 | 35 | - | [Steel] Steel | Other special processings | Box/package | - | ||
฿ 2,621.03 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) | 10 | 5 | 40 | - | [Steel] Steel | Other special processings | Box/package | - | ||
฿ 2,689.16 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) | 10 | 5 | 45 | [N/A] No | [Steel] Steel | Other special processings | Box/package | - | ||
฿ 2,302.84 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 15 Day(s) | 10 | 5 | 50 | - | [Steel] Steel | Other special processings | Box/package | - | ||
฿ 2,305.55 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 15 Day(s) | 10 | 5 | 55 | - | [Steel] Steel | Other special processings | Box/package | - | ||
฿ 1,748.90 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 15 Day(s) | 10 | 5 | 60 | [N/A] No | [Steel] Steel | Other special processings | Box/package | - | ||
฿ 1,777.55 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 15 Day(s) | 10 | 5 | 65 | - | [Steel] Steel | Other special processings | Box/package | - | ||
฿ 1,505.03 | SA11 FASTENING | 1 Pack(s) | 250 Pieces Per Package | 15 Day(s) | 10 | 5 | 70 | - | [Steel] Steel | Other special processings | Box/package | - | ||
฿ 1,779.87 | SA11 FASTENING | 1 Pack(s) | 250 Pieces Per Package | 15 Day(s) | 10 | 5 | 75 | - | [Steel] Steel | Other special processings | Box/package | - | ||
฿ 3,051.10 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) | 10 | 6 | 19 | - | [Steel] Steel | Other special processings | Box/package | - | ||
฿ 3,144.00 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) | 10 | 6 | 25 | [N/A] No | [Steel] Steel | Other special processings | Box/package | - |
Loading...
Detailed Shape | Standard | Basic Shape | Hex | Thread Type | Drill Screw |
---|---|---|---|---|---|
Tip Shape | Other special shapes | Additional Shape | Flanged |
How can we improve?
How can we improve?