Pierce Pan Head Screw

Brand :
SUNCO
Caution
- The product shown in the image is a representative image only. See product standards for details.
* "Other special treatment" under "Surface treatment" refers to the following specifications.
ST3W-ZEC: ZEC coating over trivalent white
ST3B-ZEC: ZEC coating over trivalent black
Product Description
[Nominal M] 3/3.5/4/5/6
[Material] Steel / SUS410
[Surface treatment] None, chromate plating, trivalent white, trivalent black, black chromate, trivalent stainless coating, stainless plating, etc. available.
Pierce Pan Head Screw

Product picture of pierce pan head screwa
※This is a representative image.

Dimensional drawing
(Unit: m)
| - | l | D | H | φd | d3 | y | I |
|---|---|---|---|---|---|---|---|
| 3.5 × 10 | 10±0.8 | 6.76-7.13 | 2.58-2.85 | 3.43-3.53 | 2.65-2.70 | 2.6 Min. | All |
| 3.5 × 13 | 13±0.8 | 2.85-2.90 | 3.2 Min. | ||||
| 3.5 × 16 | 16±0.8 | ||||||
| 3.5 × 19 | 19±0.8 | ||||||
| 3.5 × 22 | 22±0.8 | ||||||
| 3.5 × 25 | 25±0.8 | ||||||
| 4 × 10 | 10±0.8 | 7.78-8.17 | 2.67-2.92 | 3.99-4.15 | 3.15-3.20 | 2.5 Min. | All |
| 4 × 13 | 13±0.8 | 3.38-3.43 | 4.5 Min. | ||||
| 4 × 16 | 16±0.8 | ||||||
| 4 × 19 | 19±0.8 | 3.0 Min. | |||||
| 4 × 25 | 25±0.8 | ||||||
| 4 × 30 | 30±1.2 | ||||||
| 4 × 35 | 35±1.2 | Approx. 30 | |||||
| 4 × 40 | 40±1.2 | ||||||
| 4 × 45 | 45±1.2 | Approx. 37 | |||||
| 4 × 50 | 50±1.2 | Approx. 30 | |||||
| 5 × 13 | 13±0.8 | 9.07-9.47 | 3.10-3.37 | 4.65-4.80 | 3.94-3.99 | 4.3 Min. | All |
| 5 × 16 | 16±0.8 | ||||||
| 5 × 19 | 19±0.8 | ||||||
| 5 × 25 | 25±0.8 | ||||||
| 5 × 30 | 30±1.2 | ||||||
| 5 × 35 | 35±1.2 | ||||||
| 5 × 40 | 40±1.2 | ||||||
| 5 × 45 | 45±1.2 | ||||||
| 6 × 16 | 16±0.8 | 9.8-10.5 | 3.9±0.2 | 5.85-6.00 | 5.20-5.25 | Approx. 4.54 | All |
| 6 × 19 | 19±0.8 | 4.5 Min. | |||||
| 6 × 25 | 25±0.8 | ||||||
| 6 × 30 | 30±1.2 | ||||||
| 6 × 35 | 35±1.2 | ||||||
| 6 × 40 | 40±1.2 |