1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MB Teks Thin Washer Head Screw【500 Pieces Per Package】

SA11 FASTENING

MB Teks Thin Washer Head Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,443.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

[Nominal M]6 "Material" steel "Mounting hole shape" cross-recessed "Surface treatment" trivalent white

MB Teks Thin Washer Head Screw: Related image

Part Number
CSPPNS-ST3W-M6-25
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 4,443.87

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

6 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 6 Length L (mm) 25 Detailed Shape Pan
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Steel
Surface Treatment Trivalent White Thread Type Drill Screw Tip Shape Other special shapes
Additional Shape Standard Sales Unit Box/package Application Standard