(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal M]5·6 "Material" Steel "Surface Treatment" Trivalent White "Shape" Cross-Recessed / Hexagonal / Flanged
Part Number |
---|
HXPSF-ST3W-M5-45 |
HXPSF-ST3W-M6-50 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Length L (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,647.48 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 6 Day(s) | 10 | 5 | 45 | ||
฿ 2,806.06 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 6 Day(s) | 10 | 6 | 50 |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Phillips | Basic Shape | Hex |
---|---|---|---|---|---|
Material | Steel | Surface Treatment | Trivalent White | Thread Type | Drill Screw |
Tip Shape | Other special shapes | Additional Shape | Flanged | Sales Unit | Box/package |
How can we improve?
How can we improve?