(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal M] 5, 6
[Material] Steel / SUS410
[Surface Processing] None, Trivalent White, SG Processing
Part Number |
---|
HXPSF-ST3W-M5-16 |
HXPSF-ST3W-M5-19 |
HXPSF-ST3W-M5-35 |
HXPSF-ST3W-M6-19 |
HXPSF-ST3W-M6-25 |
HXPSF-ST3W-M6-35 |
HXPSF-ST3W-M6-115 |
HXPSFA-ST3W-M6-90 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Length L (mm) | Material | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,757.72 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 5 | 16 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 3,937.53 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 5 | 19 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 2,464.65 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | 5 | 35 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 2,744.52 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | 6 | 19 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 2,806.06 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | 6 | 25 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 2,806.06 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 6 Day(s) | 10 | 6 | 35 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,810.84 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 6 | 115 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,555.74 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 6 | 90 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Phillips | Basic Shape | Hex |
---|---|---|---|---|---|
Thread Type | Drill Screw | Tip Shape | Other special shapes | Additional Shape | Flanged |
How can we improve?
How can we improve?