1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Perfect Stainless Steel YUS550 EXCEL PAN【1-1,000 Pieces Per Package】

Perfect Stainless Steel YUS550 EXCEL PAN
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 16.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 4, 5
[Material] Stainless Steel
[Surface Processing] None (Bare)

Part Number
CSPPNS-SUS-M4-30
CSPPNSB-SUS-M5-16
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Length L (mm) Sales Unit

฿ 10,292.13

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10430Box/package

฿ 16.00

FASTENING 1 Piece(s) Available 6 Day(s) 10516Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Stainless Steel Surface Treatment No Thread Type Drill Screw
Tip Shape Other special shapes Additional Shape Standard