(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal M] 4, 5
[Material] Steel
[Surface Processing] Bright Chromate Plating
Part Number |
---|
CSPSF-STU-M4-30 |
CSPSF-STU-M4-50 |
CSPSF-STU-M5-50 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,080.39 | SA11 FASTENING | 1 Pack(s) | 350 Pieces Per Package | 6 Day(s) | 4 | 30 | ||
฿ 903.10 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | 4 | 50 | ||
฿ 1,046.71 | SA11 FASTENING | 1 Pack(s) | 180 Pieces Per Package | 6 Day(s) | 5 | 50 |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Steel | Surface Treatment | Bright Chromate Plating | Thread Type | Drill Screw |
Tip Shape | Other special shapes | Additional Shape | Flanged | Sales Unit | Box/package |
How can we improve?
How can we improve?