1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Route cut anchor (CA type)【100 Pieces Per Package】

FASTENING

Route cut anchor (CA type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,105.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 6, 8, 10, 12, 16, 20, 22
[Nominal W] 3/8, 1/2, 1/4, 5/16, 5/8, 3/4, 7/8
[Material] CH12AH/SWCH10R
[Surface Processing] Bare / Trivalent White / Unichrome Plating /

Part Number
ABRTCA-ST3W-M10 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,105.94

฿ 483.74

FASTENING 1 Pack(s)

100 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material CH12AH/SWCH10R Surface Treatment Trivalent White
Nominal M 10 Length(mm) 40 Sales Unit Box/Package
O.D. 14

Please check the type/dimensions/specifications of the part ABRTCA-ST3W-M10 in the Route cut anchor (CA type) series.