(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal M] 10, 12, 16, 20, 22, 24
[Material] Steel
[Surface Processing] Bright Chromate Plating, Molten Zinc Plating
Part Number |
---|
ABCHASTAY-M16-150 |
ABCHASTU-M12-120 |
ABCHASTU-M20-200 |
ABCHASTU-M20-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Surface Treatment | Nominal M | Length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 383.33 | SA11 FASTENING | 1 Piece(s) | 20 Day(s) | Molten Zinc Plating | 16 | 150 | ||
฿ 132.54 ฿ 54.81 | FASTENING | 1 Piece(s) | Same day | Bright Chromate Plating | 12 | 120 | ||
฿ 539.48 ฿ 180.46 | FASTENING | 1 Piece(s) | Same day | Bright Chromate Plating | 20 | 200 | ||
฿ 466.87 ฿ 241.09 | FASTENING | 1 Piece(s) | Same day | Bright Chromate Plating | 20 | 300 |
Loading...
Type | Anchor Bolt | Material | Steel | Sales Unit | Low Quantity |
---|
How can we improve?
How can we improve?