1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Torucon Anchor (TCW Type)

FASTENING

Torucon Anchor (TCW Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 357.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 6, 8, 10, 12, 16
[Material] CH12AH/SWCH10R·Equivalent to SUS304
[Surface Processing] Bare / Trivalent White / Hot Dip Galvanized

 
Part Number
ABTCATCWSUS-M12-150 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 357.36

฿ 202.69

FASTENING 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Equivalent to SUS304 Surface Treatment Fabric
Nominal M 12 Length(mm) 150 Sales Unit Low Quantity

Please check the type/dimensions/specifications of the part ABTCATCWSUS-M12-150 in the Torucon Anchor (TCW Type) series.