1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

All Anchor (C Type)【1-50 Pieces Per Package】

All Anchor (C Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 211.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 6
[Material] CH12AH/SWCH10R·Equivalent to SUS304
[Surface Processing] Bare / Trivalent White

Part Number
ABAACST3W-M6-80
ABAACSUS-M6-80
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Sales Unit

฿ 2,638.45

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

6 Day(s) 10CH12AH/SWCH10RTrivalent WhiteBox/Package

฿ 211.74

SA11 FASTENING 1 Piece(s) 5 Day(s) 10Equivalent to SUS304FabricLow Quantity

Loading...

  1. 1

Basic Information

Type Anchor Bolt Nominal M 6 Length(mm) 80