1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bolt Anchor (BA Type)

Bolt Anchor (BA Type)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 83.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 5, 6, 8, 10, 12, 16, 20, 22, 24
[Nominal W] 1/2, 3/8
[Material] CH12AH/SWCH10R·Equivalent to SUS304
[Surface Processing] Bare / Unichrome Plating / Trivalent White / Hot Dip Galvanized

Part Number
ABBASTAY-M8-70
ABBASTAY-M12-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal M Length
(mm)

฿ 83.33

FASTENING 1 Piece(s) 15 Day(s) 870

฿ 164.14

FASTENING 1 Piece(s) 5 Day(s) 12120

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material CH12AH/SWCH10R Surface Treatment Molten Zinc Plating
Sales Unit Low Quantity