1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagon Socket Bolt (Cap Screw) P = 2 (with Integrated SW), by Tomishin【1-500 Pieces Per Package】 (CSHHP2-SUS-M8-60)

FASTENING

Hexagon Socket Bolt (Cap Screw) P = 2 (with Integrated SW), by Tomishin (CSHHP2-SUS-M8-60)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 2.5, 3, 4, 5, 6, 8
[Material] Steel · Stainless Steel
[Surface Processing] None, Trivalent White, Trivalent Black, Chromate Plating, Black Paint

Part Number
CSHHP2-SUS-M8-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Material SurfaceTreatment Pitch
(mm)
Sales Unit

฿ 62.10

FASTENING 1 Piece(s) Available 6 Day(s) 10860[Stainless Steel] Stainless SteelNo1.25Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Basic Shape Standard (Round) Mounting Hole Shape Hex Socket Additional Shape Washer Included
Thread Type Metric coarse

Please check the type/dimensions/specifications of the part CSHHP2-SUS-M8-60 in the Hexagon Socket Bolt (Cap Screw) P = 2 (with Integrated SW), by Tomishin series.

Products with similar specification

Part Number
CSHHP2-ST3B-M3-15
CSHHP2-ST3B-M5-16
CSHHP2-ST3B-M5-25
CSHHP2-ST3B-M6-22
CSHHP2-ST3B-M6-50
CSHHP2-SUS-M8-70
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Material SurfaceTreatment Pitch
(mm)
Sales Unit

฿ 8.87

1 Piece(s) Available 6 Day(s) 10315[Steel] Steel[Trivalent Chromate] Trivalent Black0.5Low Quantity (can be purchased from one)

฿ 2,633.81

1 Pack(s)

500 Pieces Per Package

15 Day(s) 10516[Steel] Steel[Trivalent Chromate] Trivalent Black0.8Box/package

฿ 1,909.16

1 Pack(s)

300 Pieces Per Package

6 Day(s) 10525[Steel] Steel[Trivalent Chromate] Trivalent Black0.8Box/package

฿ 2,552.13

1 Pack(s)

300 Pieces Per Package

15 Day(s) 10622[Steel] Steel[Trivalent Chromate] Trivalent Black1Box/package

฿ 1,320.00

1 Pack(s)

100 Pieces Per Package

6 Day(s) 10650[Steel] Steel[Trivalent Chromate] Trivalent Black1Box/package

฿ 72.39

1 Piece(s) Available 6 Day(s) 10870[Stainless Steel] Stainless SteelNo1.25Low Quantity (can be purchased from one)