1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Made by Tominobu Steel Flange Bolt

Made by Tominobu Steel Flange Bolt
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 9.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

Hexagon socket head bolt with flange.
[Features]
・It also prevents loosening and prevents the bolt head from slipping into the mating material (sinking of the seat surface).
・Also called a flange cap and a hexagon socket head cap bolt.
・All screws and half screws conform to the standards of each manufacturer.
・Since the seating area is large, it is possible to prevent the tightening of the object seating surface (cupping phenomenon).
・Since the seat surface is integrally molded with the bolt body, there is no settling like spring washers.
・Smooth seat surface stabilizes tightening torque and axial force.
・[Nominal M] 3, 4, 5, 6
・[Material] Steel
・[Surface Processing] None, Trivalent White, Trivalent Black, Bright Chromate Plating, Nickel Plating
[Applications]
・Used in various places.

Part Number
CSHHFI-ST3B-M3-6
CSHHFI-ST3W-M3-6
CSHHFI-ST3W-M3-8
CSHHFI-ST3W-M4-6
CSHHFI-ST3W-M4-8
CSHHFI-ST3W-M4-10
CSHHFI-ST3W-M4-20
CSHHFI-ST3W-M5-10
CSHHFI-ST3W-M5-12
CSHHFI-ST3W-M5-20
CSHHFI-ST3W-M6-10
CSHHFI-ST3W-M6-12
CSHHFI-ST3W-M6-16
CSHHFI-ST-M3-6
CSHHFI-ST-M4-8
CSHHFI-ST-M4-12
CSHHFI-ST-M5-8
CSHHFI-ST-M5-10
CSHHFI-ST-M5-15
CSHHFI-ST-M6-8
CSHHFI-ST-M6-10
CSHHFI-ST-M6-12
CSHHFI-ST-M6-15
CSHHFI-ST-M6-20
CSHHFI-ST-M6-25
CSHHFI-STU-M6-10
CSHHFI-STU-M6-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) SurfaceTreatment Pitch
(mm)
Strength Class (Steel)

฿ 15.77

FASTENING 1 Piece(s) Available 6 Day(s) 1036[Trivalent Chromate] Trivalent Black0.510.9

฿ 12.75

FASTENING 1 Piece(s) Available 6 Day(s) 1036[Trivalent Chromate] Trivalent White0.510.9

฿ 11.55

FASTENING 1 Piece(s) Available 6 Day(s) 1038[Trivalent Chromate] Trivalent White0.510.9

฿ 14.08

FASTENING 1 Piece(s) Available 6 Day(s) 1046[Trivalent Chromate] Trivalent White0.710.9

฿ 12.28

FASTENING 1 Piece(s) Available 6 Day(s) 1048[Trivalent Chromate] Trivalent White0.710.9

฿ 12.30

FASTENING 1 Piece(s) Available 6 Day(s) 10410[Trivalent Chromate] Trivalent White0.710.9

฿ 13.03

FASTENING 1 Piece(s) Available 6 Day(s) 10420[Trivalent Chromate] Trivalent White0.710.9

฿ 13.12

FASTENING 1 Piece(s) Available 6 Day(s) 10510[Trivalent Chromate] Trivalent White0.810.9

฿ 13.17

FASTENING 1 Piece(s) Available 6 Day(s) 10512[Trivalent Chromate] Trivalent White0.810.9

฿ 13.91

FASTENING 1 Piece(s) Available 6 Day(s) 10520[Trivalent Chromate] Trivalent White0.810.9

฿ 14.61

FASTENING 1 Piece(s) Available 6 Day(s) 10610[Trivalent Chromate] Trivalent White110.9

฿ 14.65

FASTENING 1 Piece(s) Available 6 Day(s) 10612[Trivalent Chromate] Trivalent White110.9

฿ 14.76

FASTENING 1 Piece(s) Available 6 Day(s) 10616[Trivalent Chromate] Trivalent White110.9

฿ 10.33

FASTENING 1 Piece(s) Available 6 Day(s) 1036Black oxide coating0.512.9

฿ 9.86

FASTENING 1 Piece(s) Available 6 Day(s) 1048Black oxide coating0.712.9

฿ 9.91

FASTENING 1 Piece(s) Available 6 Day(s) 10412Black oxide coating0.712.9

฿ 11.86

FASTENING 1 Piece(s) Available 6 Day(s) 1058Black oxide coating0.812.9

฿ 10.70

FASTENING 1 Piece(s) Available 6 Day(s) 10510Black oxide coating0.812.9

฿ 12.41

FASTENING 1 Piece(s) Available 6 Day(s) 10515Black oxide coating0.812.9

฿ 12.73

FASTENING 1 Piece(s) Available 5 Day(s) 1068Black oxide coating112.9

฿ 11.58

FASTENING 1 Piece(s) Available 6 Day(s) 10610Black oxide coating112.9

฿ 11.63

FASTENING 1 Piece(s) Available 6 Day(s) 10612Black Oxide Coating112.9

฿ 11.72

FASTENING 1 Piece(s) Available 6 Day(s) 10615Black oxide coating112.9

฿ 12.45

FASTENING 1 Piece(s) Available 6 Day(s) 10620Black oxide coating112.9

฿ 13.78

FASTENING 1 Piece(s) Available 6 Day(s) 10625Black oxide coating112.9

฿ 14.61

FASTENING 1 Piece(s) Available 6 Day(s) -610[Bright Chrome Plating] Bright Chromate Plating110.9

฿ 14.65

FASTENING 1 Piece(s) Available 6 Day(s) -612[Bright Chrome Plating] Bright Chromate Plating110.9

Loading...

  1. 1

Basic Information

Material Steel Basic Shape Standard (Round) Mounting Hole Shape Hex Socket
Additional Shape Flanged Thread Type Metric coarse Sales Unit Low Quantity (can be purchased from one)