1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Steel, Hex Socket Head Flat Head Cap Screw (SSS Standard)

SA11 FASTENING

Steel, Hex Socket Head Flat Head Cap Screw (SSS Standard)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 13.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

A hex socket head bolt with a countersunk head shaped.
[Features]
· Sometimes abbreviated to flat head screw. Use an appropriate tool such as a hex key to tighten the hex socket.
· In addition to being tightened using a hex key, there are also other types available with larger nominal diameters than cross-head countersunk screws with cross recessed heads.
· If the nominal diameter of the head shape is the same, it should be roughly the same as a countersunk machine screw, but care must be taken as there are also standard and custom order hex socket flat head cap screws available.
[Applications]
· It is basically the same as a countersunk machine screw, but the hole in the head that is visible after tightening is a hexagon.
· Used for applications in which you would rather the socket not be cross shaped.

Part Number
CSHCSH-STLN-M6-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 13.70

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Length L (mm) 8 Material Steel
SurfaceTreatment Electroless Nickel Plating Basic Shape Standard (Round) Mounting Hole Shape Hex Socket
Additional Shape Standard Thread Type Metric coarse Sales Unit Low Quantity (can be purchased from one)