1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hexagon Socket Bolt (Cap Screw) [NBI], by Nippon Byora Industry Co., Ltd. (CSHHB-STU-M5-20)

FASTENING

Hexagon Socket Bolt (Cap Screw) [NBI], by Nippon Byora Industry Co., Ltd. (CSHHB-STU-M5-20)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

The hexagon socket head cap screw (cap bolt) has a hexagonal hole in the cylindrical head.
[Features]
・Uses a hexagon wrench for tightening. Also called a cap screw or socket screw.
・Since the hexagon wrench can be used only for the size, strong tightening is possible without breaking the bolts.
・[Nominal M] 5, 8, 10, 12, 16, 20, 22, 24, 30
・[Material] Steel · Stainless Steel
・[Surface Processing] None, Trivalent White, Bright Chromate Plating, Chromate Plating, Nickel Plating, Dacrotized, Geomet Treated, German Brown Plating

Part Number
CSHHB-STU-M5-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Material SurfaceTreatment Pitch
(mm)
Screw Type Strength Class (Steel) Strength Class (Stainless Steel)

฿ 12.87

FASTENING 1 Piece(s) 5 Day(s) 10520[Steel] Steel[Bright Chrome Plating] Bright Chromate Plating0.8Complete thread10.9-

Loading...

  1. 1

Basic Information

Basic Shape Standard (Round) Mounting Hole Shape Hex Socket Additional Shape Standard
Thread Type Metric coarse Sales Unit Low Quantity (can be purchased from one)

Please check the type/dimensions/specifications of the part CSHHB-STU-M5-20 in the Hexagon Socket Bolt (Cap Screw) [NBI], by Nippon Byora Industry Co., Ltd. series.

Products with similar specification

Part Number
CSHH-STTGEO-M12-100
CSHH-STTGEO-M16-150
CSHH-STTGEO-M16-200
CSHHB-STU-M5-25
CSHHB-STU-M5-30
CSHHB-STU-M5-35
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Material SurfaceTreatment Pitch
(mm)
Screw Type Strength Class (Steel) Strength Class (Stainless Steel)

฿ 91.43

1 Piece(s) Available 6 Day(s) 1012100[Steel] SteelGeomet Treated1.75Half Thread12.9-

฿ 219.05

1 Piece(s) Available 6 Day(s) 1016150[Steel] SteelGeomet Treated2Half Thread12.9-

฿ 370.29

1 Piece(s) Available 6 Day(s) 1016200[Steel] SteelGeomet Treated2Half Thread12.9-

฿ 11.55

1 Piece(s) 7 Day(s) 10525[Steel] Steel[Bright Chrome Plating] Bright Chromate Plating0.8Complete thread10.9-

฿ 11.68

1 Piece(s) 7 Day(s) 10530[Steel] Steel[Bright Chrome Plating] Bright Chromate Plating0.8Half Thread10.9-

฿ 10.58

1 Piece(s) Available 6 Day(s) -535[Steel] Steel[Bright Chrome Plating] Bright Chromate Plating0.8Half Thread10.9-