1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Toggle Clamp, Freely Adjustable Mounting Type, TPPL-M16

TOGGLE CLAMP

Toggle Clamp, Freely Adjustable Mounting Type, TPPL-M16
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 518.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Push and pull type that allows the handle to be attached at any position and angle.

 
Part Number
TPPL-M16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 518.49

TOGGLE CLAMP 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Tension type Tightening Force(N) 900 Attaching Method No base
Body Material Steel Clamp Screw Fixed Clamp Screw Size M6
Clamp Screw Material Steel Stroke S(mm) 19 Tightening Force (Range Selectable)(N) ~1399