1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Toggle Clamp - Vertical Handle Type TVL-40-A, Clamping Force Adjustment Type

FLL TOGGLE CLAMP

Toggle Clamp - Vertical Handle Type TVL-40-A, Clamping Force Adjustment Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 552.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This downward-pressing flange base type ensures ample space for unclamping.
The balance of the clamping force can be adjusted easily and accurately.

 
Part Number
TVL-40-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 552.98

FLL TOGGLE CLAMP 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 1~500 Body Material Steel
Clamp Screw Size M8 Clamp Screw Material Steel Product Category Main Body
Arm Height H(mm) 47.7 Arm Length L(mm) 71.4 Tightening Force (Range Selectable)(N) Variable
Tip Screw Type Bolt with Rubber Tip Screw Position Adjustment Slide Adjustment

Please check the type/dimensions/specifications of the part TVL-40-A in the Toggle Clamp - Vertical Handle Type TVL-40-A, Clamping Force Adjustment Type series.