1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Toggle Clamp, Vertical Handle, TVL-20-B-N

FLL TOGGLE CLAMP

Toggle Clamp, Vertical Handle, TVL-20-B-N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 402.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hold-down type with flange base, secures enough space when unclamping.

 
Part Number
TVL-20-B-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 402.54

FLL TOGGLE CLAMP 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 100 Body Material Steel
Clamp Screw Size M6 Clamp Screw Material Steel Product Category Main Body
Arm Height H(mm) 32 Arm Length L(mm) 44.5 Tightening Force (Range Selectable)(N) ~499
Tip Screw Type Steel Bolt Tip Screw Position Adjustment Slide Adjustment