1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toggle Clamp - Horizontal Handle THL-10-B

FLL TOGGLE CLAMP

Toggle Clamp - Horizontal Handle THL-10-B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 295.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

No clamping force adjustment mechanism. With PVC. * The clamp bolt differs depending on the part number.

 
Part Number
THL-10-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 295.40

FLL TOGGLE CLAMP 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 100 Body Material Steel
Clamp Screw Size M4 Clamp Screw Material Steel Arm Height H(mm) 16.3
Arm Length L(mm) 18 Tightening Force (Range Selectable)(N) ~269 Tip Screw Type Bolt with Resin
Tip Screw Position Adjustment Slide Adjustment