(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal M] 2, 2.6, 3, 4
[Material] Steel
[Surface Processing] Trivalent White, Chromate Plating, Nickel Plating
Part Number |
---|
CSPPNH-ST3W-TP2-6 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,912.39 | FASTENING | 1 Pack(s) | 10,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 6 | [Trivalent Chromate] Trivalent White |
Loading...
Thread Type | Tap-Tight | Detailed Shape | Pan | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Material | Steel | Tip Shape | Flat End |
Additional Shape | Standard | Sales Unit | Box/package |
Please check the type/dimensions/specifications of the part CSPPNH-ST3W-TP2-6 in the Iron Plax Head Screw series.
Part Number |
---|
CSPPNH-ST3W-TP2.6-10 |
CSPPNH-ST3W-TP2.6-6 |
CSPPNH-ST3W-TP2.6-8 |
CSPPNH-STC-TP2.6-8 |
CSPPNH-STN-TP2-5 |
CSPPNHC-ST3W-M2-5 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|
฿ 3,132.96 | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 10 | [Trivalent Chromate] Trivalent White | ||
฿ 4,333.72 | 1 Pack(s) | 6,000 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 6 | [Trivalent Chromate] Trivalent White | ||
฿ 2,849.53 | 1 Pack(s) | 5,000 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 8 | [Trivalent Chromate] Trivalent White | ||
฿ 2,425.53 | 1 Pack(s) | 5,000 Pieces Per Package | 14 Day(s) | - | 2.6 | 8 | [Chromate Plating] Chromate Plating | ||
฿ 13,461.68 | 1 Pack(s) | 12,000 Pieces Per Package | 14 Day(s) | 10 | 2 | 5 | [Nickel Plating] Nickel Plating | ||
฿ 8,338.29 | 1 Pack(s) | 12,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 5 | [Trivalent Chromate] Trivalent White |
How can we improve?
How can we improve?