1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Transport Belt, SL-M4300/SL-M4100

General Transport Belt, SL-M4300/SL-M4100
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product images are representative only and may differ from the actual product.
    Please refer to the catalog for details on color, surface types, etc.

Product Description

The belt is flexible and can be used with small pulley diameters and knife edges.
[Features]
·It has passed the Food Sanitation Act of Japan and is compatible with unpackaged food products.
·Low noise specification.
[Applications]
·Can be used for miniature conveyors because of its ability to handle small pulleys and knife edges.
·Can be used in the production lines of food factories because it is compliant with the Food Sanitation Act of Japan.
·Can be used for general distribution centers because of its low noise specifications.
·Suitable for miniature conveyors and other compact conveyors.

The ideal belt for production lines such as electronic parts

SL-M4100

SL-M4100
Surface, underside
Material: PU/PET
Color tone: White/white
Type: smooth and glossy, canvas surface

SL-M4300

SL-M4300
Surface, underside
Material: PU/PET
Color tone: green, white
Type: smooth and glossy, canvas surface

Product details

Product nameNumber of pliesWeight
(kg/m^2)
Total thickness
(mm)
Minimum pulley diameter (mm) /
knife edge
Belt support categoryCoefficient of surface frictionCoefficient of underside frictionUnwrapped foodPrevention of ear frayingInclined transport 5 degreesContinuous usable dry heat temperature (°C)Maximum usable width
(mm)
FingerHeating
Wrap
Normal temperature
Wrap
TableRollerTrough
SL-M410010.90.815/R325/R830 ×0.30.1-10 to 80600
SL-M430010.90.815/R325/R830 ×0.30.1-10 to 80600

○: Applicable, ×: Not applicable, -: Without its function

Behind the Scenes

 

This product was developed for miniature conveyors. By using a special weaving technique, it has a low-shrinkage specification that can accommodate even small strokes.

Part Number
SL-M4100-[10,​20,​30,​40,​50,​60,​70,​80,​90,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600]-[500-9990/10]
SL-M4300-[10,​20,​30,​40,​50,​60,​70,​80,​90,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600]-[500-9990/10]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSurface Cover Color Belt Width
(mm)

-

FLAT BELT 1 Piece(s) 14 Day(s) White-

-

FLAT BELT 1 Piece(s) 13 Day(s) Green60 ~ 70

Loading...

  1. 1

Basic Information

Belt Specifications General Purpose / Minicomputer / Knife Edge Surface Cover Material Polyurethane Surface Cover Shape Flat
Meandering Prevention Crosspiece NA Endless Type Finger Tension Member Material Polyester
No. of Plies 1 Ply