1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Shadowless Ring Illumination (Indirect Light) IFR Series

Shadowless Ring Illumination (Indirect Light) IFR Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 28,829.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Diffusion-type ring lighting that uniformly irradiates glossy and uneven workpieces.
[Features]
· Adopts an optical guide plate for indirect lighting where direct LED light is not visible.
· Light is emitted from the optical guide plate to reduce LED glare and limit halation.
[Applications]
· Character recognition, 2D code reading.
· For mounting substrate parts inspection.
· Character inspection on gloss paper.

 
Part Number
IFR-100B
IFR-100DW
IFR-100G
IFR-100R
IFR-K100B
IFR-K100DW
IFR-K100G
IFR-K100R
IFR-K150DW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEmitting Color Irradiation Direction External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)

฿ 47,403.09

IMC LED LAMPS 1 Piece(s) 17 Day(s) BlueVertical Emitter100.1~1301024.1~54.430.1~40335~1512

฿ 47,403.09

IMC LED LAMPS 1 Piece(s) 17 Day(s) WhiteVertical Emitter100.1~1301024.1~54.430.1~40335~1512

฿ 47,403.09

IMC LED LAMPS 1 Piece(s) 17 Day(s) GreenVertical Emitter100.1~1301024.1~54.430.1~40335~1512

฿ 28,829.20

IMC LED LAMPS 1 Piece(s) 17 Day(s) RedVertical Emitter100.1~1301022.1~32.930.1~40335~1512

฿ 36,852.77

IMC LED LAMPS 1 Piece(s) 17 Day(s) BlueOblique100.1~1301024.1~54.430.1~403315.1~2017

฿ 36,852.77

IMC LED LAMPS 1 Piece(s) 17 Day(s) WhiteOblique100.1~1301024.1~54.430.1~403315.1~2017

฿ 36,852.77

IMC LED LAMPS 1 Piece(s) 17 Day(s) GreenOblique100.1~1301024.1~54.430.1~403315.1~2017

฿ 28,832.23

IMC LED LAMPS 1 Piece(s) 17 Day(s) RedOblique100.1~1301022.1~32.930.1~403315.1~2017

฿ 53,332.68

IMC LED LAMPS 1 Piece(s) 17 Day(s) WhiteOblique130.1~1501426.1–86.240.1~505015.1~2017

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Ring Type Light Source Since light
Irradiation Light Type Diffuse light Set Content Main Unit Only Input Voltage(V) DC12V