(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Infrared light ideal for transmission type inspection of packages, liquids, printing, etc.
[Features]
· Adopts a wavelength peak of 850 nm, 950 nm, 1,200 nm or 1,450 nm.
· Can be used for inspections that cannot be performed using visible light.
· High transmittance infrared light is optimal for inspections where liquid is permeated or printed patterns are erased.
[Applications]
· Ideal for detecting foreign objects in liquid.
· Convenient for visual inspection and character recognition after erasing patterns from the work surface.
· Ideal for non-contact spectroscopic analysis and sugar concentration measurement, etc.
Part Number |
---|
IDBA-C50/15AIR-850 |
IDBA-C72/24AIR-850 |
IDBA-C132/15AIR-850 |
IDR-50/28AIR-850 |
IDR-90/50AIR-850 |
IDR-F70/37IR-1450 |
IFV-C40AIR-850 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Type | Irradiation Direction | Irradiation Light Type | External Dimension D (Range) (mm) | External Dimension D (mm) | Width W (Range) (mm) | Width W (mm) | Length L (Range) (mm) | Length L (mm) | Power Consumption (Range) (W) | Power Consumption (W) | Center Hole Size d (Range) (mm) | Center Hole Size d (mm) | Height H (Range) (mm) | Height H (The max. value is applied for Flexible Type) (mm) | Wavelength (nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,153.81 | IMC LED LAMPS | 1 Piece(s) | 17 Day(s) | Bar Shape | Vertical Emitter | Direct Light | - | - | 60.1~80 | 60 | 10–30 | 18 | 1.1~2 | 1.5 | - | - | 20.1~30 | 20.5 | 850 | ||
฿ 26,713.22 | IMC LED LAMPS | 1 Piece(s) | 17 Day(s) | Bar Shape | Vertical Emitter | Direct Light | - | - | 80.1~100 | 86 | 10–30 | 30 | 2.1~3 | 2.8 | - | - | 20.1~30 | 20.5 | 850 | ||
฿ 32,203.99 | IMC LED LAMPS | 1 Piece(s) | 17 Day(s) | Bar Shape | Vertical Emitter | Direct Light | - | - | 100.1~150 | 142 | 10–30 | 18 | 3.1~4 | 3.9 | - | - | 20.1~30 | 20.5 | 850 | ||
฿ 21,217.90 | IMC LED LAMPS | 1 Piece(s) | 18 Day(s) | Ring Type | Oblique | Direct Light | 30.1~50 | 50 | - | - | - | - | 2.1~3 | 2.2 | 20.1~30 | 28 | 15.1~20 | 16 | 850 | ||
฿ 38,957.38 | IMC LED LAMPS | 1 Piece(s) | 17 Day(s) | Ring Type | Oblique | Direct Light | 80.1~100 | 90 | - | - | - | - | 4.1~5 | 4.4 | 40.1~50 | 50 | 20.1~30 | 20.5 | 850 | ||
฿ 107,759.13 | IMC LED LAMPS | 1 Piece(s) | 17 Day(s) | Ring Type | Vertical Emitter | Direct Light | 50.1~80 | 70 | - | - | - | - | 3.1~4 | 4 | 30.1~40 | 37 | 15.1~20 | 18 | 1450 | ||
฿ 48,677.07 | IMC LED LAMPS | 1 Piece(s) | 17 Day(s) | Rectangular | Coaxial Vertical | Surface Emission | - | - | 60.1~80 | 75 | 30.1~50 | 50 | 1.1~2 | 2 | - | - | 40.1~70 | 51.4 | 850 |
Loading...
Light Type | Infrared Ray | Light Source | Since light | Set Content | Main Unit Only |
---|---|---|---|---|---|
Input Voltage(V) | DC12V |
How can we improve?
How can we improve?