(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Surface lighting with densely arranged chip LEDs.
Backlight illumination achieves vivid silhouette images. Lineup in multiples of □30 mm. Can be selected to fit the image range.
Part Number |
---|
IDHM-92/92DWT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Emitting Color | Width W (Range) (mm) | Width W (mm) | Length L (Range) (mm) | Length L (mm) | Power Consumption (Range) (W) | Power Consumption (W) | Height H (Range) (mm) | Height H (The max. value is applied for Flexible Type) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 71,895.95 | IMC LED LAMPS | 1 Piece(s) | 17 Day(s) | White | 100.1~150 | 118 | 100.1~150 | 102 | 10.1~20 | 16.2 | 15.1~20 | 16.5 |
Loading...
Light Type | Visible Light | Main Body Type | Rectangular | Irradiation Direction | Backlight |
---|---|---|---|---|---|
Light Source | Since light | Irradiation Light Type | Surface Emission | Set Content | Main Unit Only |
Input Voltage(V) | DC12V |
Please check the type/dimensions/specifications of the part IDHM-92/92DWT in the Chip LED Surface Illumination (Surface Emitting) IDHM Series series.
Part Number |
---|
IDHM-32/32BT |
IDHM-32/32DWT |
IDHM-32/32HRT |
IDHM-32/62BT |
IDHM-32/62DWT |
IDHM-92/92HRT |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Emitting Color | Width W (Range) (mm) | Width W (mm) | Length L (Range) (mm) | Length L (mm) | Power Consumption (Range) (W) | Power Consumption (W) | Height H (Range) (mm) | Height H (The max. value is applied for Flexible Type) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,885.89 | 1 Piece(s) | 12 Day(s) | Blue | 40.1~60 | 48 | 30.1~50 | 34 | 1.1~2 | 1.8 | 5~15 | 15 | ||
฿ 14,885.89 | 1 Piece(s) | 12 Day(s) | White | 40.1~60 | 48 | 30.1~50 | 34 | 1.1~2 | 1.8 | 5~15 | 15 | ||
฿ 5,598.94 | 1 Piece(s) | 7 Day(s) | Red | 40.1~60 | 48 | 30.1~50 | 34 | 1.1~2 | 1.5 | 5~15 | 11 | ||
฿ 28,818.58 | 1 Piece(s) | 17 Day(s) | Blue | 40.1~60 | 48 | 50.1~80 | 64 | 3.1~4 | 3.6 | 5~15 | 15 | ||
฿ 28,818.58 | 1 Piece(s) | 17 Day(s) | White | 40.1~60 | 48 | 50.1~80 | 64 | 3.1~4 | 3.6 | 5~15 | 15 | ||
฿ 24,606.34 | 1 Piece(s) | 12 Day(s) | Red | 100.1~150 | 114 | 80.1~100 | 94 | 10.1~20 | 13 | 5~15 | 11 |
How can we improve?
How can we improve?