1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Low Angle Ring Light (Direct Light) IDR-LA Series (IDR-LA74/48G)

IMC LED LAMPS

Low Angle Ring Light (Direct Light) IDR-LA Series (IDR-LA74/48G)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

General purpose ring lighting ideal for scratch inspection/edge detection by illuminating from a low angle.
[Features]
· Mounted on direct ring lighting at an angle.
· Ideal for edge detection and scratch inspection with oblique irradiation.
· The lineup contains various sizes, from standard outer diameters of 40 mm / internal diameter 15 mm to external diameter 200 mm/ internal diameter 170 mm.
· Light color: Can be selected from white / red / blue / green.
[Applications]
· Ideal for inspecting tablets or powder for foreign matter and scratches or dirt.
· Useful for reading engraved text on metal surfaces or substrate and sheet edge extraction.

 
Part Number
IDR-LA74/48G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEmitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)

฿ 36,416.99

IMC LED LAMPS 1 Piece(s) 17 Day(s) Green50.1~80745.1~65.440.1~504815.1~2019

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Ring Type Irradiation Direction Oblique
Light Source Since light Irradiation Light Type Direct Light Set Content Main Unit Only
Input Voltage(V) DC12V