1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Length Inch Cutter

Standard Length Inch Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 174.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

An iron screw ideal for use in construction and hardware.
[Features]
·A screw that has no head and is entirely threaded.
[Applications]
·Large threaded bolts (long screws) can be used by embedding one end in concrete.
·Small threaded bolts (long screws) can also be used for tools.
·Ideal for situations where the length of the screw cannot be determined until just before use.
·Ideal for situations where having a head is inconvenient.
·Ideal for situations where there is no problem with nuts on both sides.
·Perfect for when very long screws are required.

Part Number
ALNHTSC-ST-M42
ALNHTSC-STAY-M18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Surface Treatment_

฿ 754.29

SA11 FASTENING 1 Piece(s) 6 Day(s) 1042-

฿ 174.48

FASTENING 1 Piece(s) 5 Day(s) -18Hot Zinc Plating

Loading...

  1. 1

Basic Information

Length L(mm) 285 Basic Shape Complete thread Material Steel
Sales Unit Box/package