1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

White UF Resin Decorative Screw P Type

FASTENING

White UF Resin Decorative Screw P Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 12.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

It is very commonly used as a resin thumbscrew
[Features]
・ Screws are made of iron and stainless steel.
・ Lightweight. Succeeded in cost reduction of about 1/3 to 1/10 compared to conventional metal ground products.
・ Excellent heat resistance of 110 °C.
・ Nominal: M4
・ Material: Knob: Urea Resin (Urea Resin / UF Resin), Screw: Stainless Steel
・ Surface Processing: None
[Applications]
・ Attaching a reflector for lighting equipment.
・ Various display devices.
・ Electrical equipment, general machinery, office equipment, etc.

Part Number
CSPURH-SUS-M4-10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 12.08

฿ 6.37

FASTENING 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Length L(mm) 10 Pitch(mm) 0.7
Detailed Shape urea Mounting Hole Shape LH (Line Head) Basic Shape Hand tightening bolt
Material Stainless Steel Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Sales Unit Low Quantity (can be purchased from one) Nominal Dimensions 4.0

Please check the type/dimensions/specifications of the part CSPURH-SUS-M4-10 in the White UF Resin Decorative Screw P Type series.