(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Security screw made of iron.
[Features]
・Removal is extremely difficult unless a dedicated tool for tamper-proof screws is used.・[Nominal] 3 / 4 / 5 / 6
・[Material] Iron
・[Surface Processing] Trivalent White
[Applications]
・For when you do not want to touch important parts but want to perform maintenance.
・In case of trouble if disassembled and modified.
・To prevent technology leakage in the core part.
・For equipment that is exposed in public places.
・If this screw is loosened, an accident may occur.
Dimensional drawing
Nominal of Thread | M3 | M4 | M5 | M6 |
---|---|---|---|---|
dk | 5.5 | 7 | 9 | 10.5 |
k | 2 | 2.6 | 3.3 | 3.9 |
Drive Size | #2 | #2 | #2 | #3 |
3.0 | |
---|---|
Length | Trivalent White |
6 | ● |
8 | ● |
10 | ● |
4.0 | |
---|---|
Length | Trivalent White |
6 | ● |
10 | ● |
16 | ● |
5.0 | |
---|---|
Length | Trivalent White |
10 | ● |
16 | ● |
20 | ● |
6.0 | |
---|---|
Length | Trivalent White |
10 | ● |
16 | ● |
20 | ● |
Part Number |
---|
CSPPNH-ST3W-M3-10 |
CSPPNH-ST3W-M4-10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 498.97 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 3 | 0.5 | ||
฿ 632.13 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 4 | 0.7 |
Loading...
Length L(mm) | 10 | Detailed Shape | Pan | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Material | SWCH Equivalent | Surface Treatment | Trivalent White |
Thread Type | Metric coarse | Tip Shape | Flat End | Additional Shape | Standard |
Sales Unit | Box/package | Screw Type | Complete thread |
How can we improve?
How can we improve?