(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Knob screw that can be injection-molded with thermoformable ABS resin and has a seal attached to the head
[Features]
・ The bolt is securely inserted and runs freely, so there is no concern about it falling off.
・ [Nominal] M5, M6
・ [Material] Steel
・ [Surface Processing] None
[Applications]
・ Medical equipment, nursing equipment, measuring equipment, general machinery, etc.
Part Number |
---|
HANTGH-SUS-M5-12 |
HANTGH-SUS-M5-30 |
HANTGH-SUS-M6-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Nominal Dimensions |
---|---|---|---|---|---|---|---|---|---|---|
฿ 77.81 | FASTENING | 1 Piece(s) | Same day | 10 | 5 | 12 | 0.8 | 5.0 | ||
฿ 85.94 | FASTENING | 1 Piece(s) | Same day | 10 | 5 | 30 | 0.8 | 5.0 | ||
฿ 125.03 | FASTENING | 1 Piece(s) | Same day | 10 | 6 | 40 | 1 | 6.0 |
Loading...
Basic Shape | Hand tightening bolt | Material | Stainless Steel | Surface Treatment | No |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Sales Unit | Low Quantity (can be purchased from one) |
How can we improve?
How can we improve?