1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

High Pick White NO.2【500 Pieces Per Package】

High Pick White NO.2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,492.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

A knob that can significantly reduce costs by completing the mass production system
[Features]
・ Main body type: round, round type: cylindrical type.
・ Type of mounting part: male screw, mounting part diameter or nominal diameter: M4.
・ Side processing: Knurled; Additional function: None; Male thread tip processing: None.
・ Main body surface treatment: None, Mounting material: Steel, Mounting surface treatment: Trivalent white.
[Application]
・ Ideal for various machines, electrical equipment, medical equipment, power tools, office equipment, etc.

Part Number
SPNKNH-ST3W-M4-8
SPNKNH-ST3W-M4-10
SPNKNH-ST3W-M4-20
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L
(mm)

฿ 3,514.06

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

6 Day(s) 108

฿ 3,492.58

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

6 Day(s) 1010

฿ 4,823.61

FASTENING 1 Pack(s)

500 Pieces Per Package

6 Day(s) 1020

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Pitch(mm) 0.7 Detailed Shape Knurling
Basic Shape Hand tightening bolt Material Steel Surface Treatment Trivalent White
Thread Type Metric coarse Tip Shape Flat End Sales Unit Box/package
Nominal Dimensions 4.0