(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Knob screw that can be injection-molded with thermoformable ABS resin and has a seal attached to the head
[Features]
・ The bolt is securely inserted and runs freely, so there is no concern about it falling off.
・ Nominal: M5 M6
・ Material: Steel
・ Surface Processing: Trivalent White
[Applications]
・ Medical equipment, nursing equipment, measuring equipment, general machinery, etc.
Part Number |
---|
HANKNH-ST3W-M5-35 |
HANKNHA-ST3W-M6-20 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Sales Unit | Nominal Dimensions |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,567.24 | FASTENING | 1 Pack(s) | 120 Pieces Per Package | 6 Day(s) | 10 | 5 | 35 | 0.8 | Box/package | 5.0 | ||
฿ 23.62 ฿ 9.90 | FASTENING | 1 Piece(s) | Same day | 10 | 6 | 20 | 1 | Low Quantity (can be purchased from one) | 6.0 |
Loading...
Detailed Shape | Round countersunk | Basic Shape | Hand tightening bolt | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Trivalent White | Thread Type | Metric coarse | Tip Shape | Flat End |
How can we improve?
How can we improve?